Energy tube R2i.26 series | Openable on both side (left and right) in the inner radius | inner height: 26 mm

<p>Energy tube R2i.26 series</p>
igus-icon-lupe
R2I.26.025.060.0 technical drawing
igus-icon-lupe
R2I.26.025.060.0 technical drawing
igus-icon-lupe
R2I.26.025.060.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy tube R2i.26 series</p>
Energy tube R2i.26 series | Openable on both side (left and right) in the inner radius | inner height: 26 mm
Energy tube R2i.26 series | Openable on both side (left and right) in the inner radius | inner height: 26 mm
Energy tube R2i.26 series | Openable on both side (left and right) in the inner radius | inner height: 26 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
26 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
60 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h