Energy tube R2.48 series | Openable on both side (left and right) in the outer radius | inner height: 48mm

Energy tube R2.48 series
igus-icon-lupe
R2.48.075.100.0 technical drawing
igus-icon-lupe
R2.48.075.100.0 technical drawing
igus-icon-lupe
R2.48.075.100.0 technical drawing
igus-icon-lupe
play iconR2.48.075.100.0 video
igus-icon-lupe
1 from 5
Energy tube R2.48 series
Energy tube R2.48 series | Openable on both side (left and right) in the outer radius | inner height: 48mm
Energy tube R2.48 series | Openable on both side (left and right) in the outer radius | inner height: 48mm
Energy tube R2.48 series | Openable on both side (left and right) in the outer radius | inner height: 48mm
Energy tube R2.48 series | Openable on both side (left and right) in the outer radius | inner height: 48mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48 mm
Max. cable diameter
Max. cable diameter
43 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
100 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h