Series E2.38 | Openable from both sides along the outer radius | Inner height: 38 mm

Energy chain series E2.38
igus-icon-lupe
E2.1 energy chain in the bicycle garage.<br>
igus-icon-lupe
E2.38.050.063.0 technical drawing
igus-icon-lupe
E2.38.050.063.0 technical drawing
igus-icon-lupe
E2.38.050.063.0 technical drawing
igus-icon-lupe
E2.38.050.063.0 technical drawing
igus-icon-lupe
play iconE2.38.050.063.0 video
igus-icon-lupe
1 from 7
Energy chain series E2.38
E2.1 energy chain in the bicycle garage.<br>
Series E2.38 | Openable from both sides along the outer radius | Inner height: 38 mm
Series E2.38 | Openable from both sides along the outer radius | Inner height: 38 mm
Series E2.38 | Openable from both sides along the outer radius | Inner height: 38 mm
Series E2.38 | Openable from both sides along the outer radius | Inner height: 38 mm
Series E2.38 | Openable from both sides along the outer radius | Inner height: 38 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
38 mm
Max. cable diameter
Max. cable diameter
34.2 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
63 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h