Series E2.48 | Openable from both sides along the outer radius | Inner height: 48mm

<p>Energy chain series E2.48</p>
igus-icon-lupe
<p>Energy chain E2.1 in the bicycle garage.<br></p>
igus-icon-lupe
E2.48.050.075.0 technical drawing
igus-icon-lupe
E2.48.050.075.0 technical drawing
igus-icon-lupe
E2.48.050.075.0 technical drawing
igus-icon-lupe
E2.48.050.075.0 technical drawing
igus-icon-lupe
play iconE2.48.050.075.0 video
igus-icon-lupe
1 from 7
<p>Energy chain series E2.48</p>
<p>Energy chain E2.1 in the bicycle garage.<br></p>
Series E2.48 | Openable from both sides along the outer radius | Inner height: 48mm
Series E2.48 | Openable from both sides along the outer radius | Inner height: 48mm
Series E2.48 | Openable from both sides along the outer radius | Inner height: 48mm
Series E2.48 | Openable from both sides along the outer radius | Inner height: 48mm
Series E2.48 | Openable from both sides along the outer radius | Inner height: 48mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48 mm
Max. cable diameter
Max. cable diameter
43.2 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h