igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
21 mm
Max. cable diameter
18 mm

Opening principle
Openable along outer radius
Inner width [Bi]
15 mm
Bend radius [R]
35 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
£38.62 / mplus VAT and shipping charges£39.78
Usually shipped within 1 working day
Parts list
(1)e-chain®
Part No. : E2.21.015.035.0£39.78
Energy chain E2.21 series | Openable from both sides along the outer radius | Inner height: 21.2mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotE2.21.015.035.01535
