Plastic-steel hybrid energy chain serie YE.42 | Strong, shake-proof and compact | Inner height: 42mm

Plastic-steel hybrid energy chain YE.42
igus-icon-lupe
YE.42.05.100.0 technical drawing
igus-icon-lupe
YE.42.05.100.0 technical drawing
igus-icon-lupe
YE.42.05.100.0 technical drawing
igus-icon-lupe
play iconYE.42.05.100.0 video
igus-icon-lupe
play iconYE.42.05.100.0 video
igus-icon-lupe
1 from 6
Plastic-steel hybrid energy chain YE.42
Plastic-steel hybrid energy chain serie YE.42 | Strong, shake-proof and compact | Inner height: 42mm
Plastic-steel hybrid energy chain serie YE.42 | Strong, shake-proof and compact | Inner height: 42mm
Plastic-steel hybrid energy chain serie YE.42 | Strong, shake-proof and compact | Inner height: 42mm
Plastic-steel hybrid energy chain serie YE.42 | Strong, shake-proof and compact | Inner height: 42mm
Plastic-steel hybrid energy chain serie YE.42 | Strong, shake-proof and compact | Inner height: 42mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
100 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h