Plastic-steel hybrid energy chain serie YE.56 | Strong, shake-proof and compact | Inner height: 56mm

Plastic-steel hybrid energy chain YE.56
igus-icon-lupe
YE.56.10.100.0 technical drawing
igus-icon-lupe
YE.56.10.100.0 technical drawing
igus-icon-lupe
YE.56.10.100.0 technical drawing
igus-icon-lupe
play iconYE.56.10.100.0 video
igus-icon-lupe
play iconYE.56.10.100.0 video
igus-icon-lupe
1 from 6
Plastic-steel hybrid energy chain YE.56
Plastic-steel hybrid energy chain serie YE.56 | Strong, shake-proof and compact | Inner height: 56mm
Plastic-steel hybrid energy chain serie YE.56 | Strong, shake-proof and compact | Inner height: 56mm
Plastic-steel hybrid energy chain serie YE.56 | Strong, shake-proof and compact | Inner height: 56mm
Plastic-steel hybrid energy chain serie YE.56 | Strong, shake-proof and compact | Inner height: 56mm
Plastic-steel hybrid energy chain serie YE.56 | Strong, shake-proof and compact | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
100 mm