igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
108 mm
Max. cable diameter
100 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
387 mm
Bend radius [R]
250 mm
Article structure & price calculation
Off-centre feed
m
Total price
£157.48 / mplus VAT and shipping charges£157.48
Usually shipped within 8 working days
Parts list
(1)e-chain®
Part No. : YEHD.108.387.250.0£157.48
Hybrid energy chain YEHD.108 | Strong, vibration-proof and compact | Inner height: 108mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitYEHD.108.387.250.0387250

