igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
112 mm
Max. cable diameter
100 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
100 mm
Bend radius [R]
250 mm
Article structure & price calculation
Off-centre feed
m
Total price
plus VAT and shipping chargesPrice upon request
Usually shipped within 8 working days
Parts list
(1)e-chain®
Part No. : YEHD.112.10.250.0Price upon request
Hybrid energy chain YEHD.112 | Strong, vibration-proof and compact | Inner height: 112mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitYEHD.112.10.250.0100250

