E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm

Energy chain series E4Q.58
igus-icon-lupe
Application example: SAMAG Machine Tools
igus-icon-lupe
E4Q.58.100.135.0 technical drawing
igus-icon-lupe
E4Q.58.100.135.0 technical drawing
igus-icon-lupe
E4Q.58.100.135.0 technical drawing
igus-icon-lupe
E4Q.58.100.135.0 technical drawing
igus-icon-lupe
play iconE4Q.58.100.135.0 video
igus-icon-lupe
1 from 7
Energy chain series E4Q.58
Application example: SAMAG Machine Tools
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
58 mm
Max. cable diameter
Max. cable diameter
52 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
135 mm