E4Q.82 series | Crossbars every link: openable along the inner and outer radius | Inner height: 82mm

E4Q.82 series
igus-icon-lupe
Application example: SAMAG Machine Tools
igus-icon-lupe
E4Q.82.100.150.0 technical drawing
igus-icon-lupe
E4Q.82.100.150.0 technical drawing
igus-icon-lupe
E4Q.82.100.150.0 technical drawing
igus-icon-lupe
E4Q.82.100.150.0 technical drawing
igus-icon-lupe
play iconE4Q.82.100.150.0 video
igus-icon-lupe
1 from 7
E4Q.82 series
Application example: SAMAG Machine Tools
E4Q.82 series | Crossbars every link: openable along the inner and outer radius | Inner height: 82mm
E4Q.82 series | Crossbars every link: openable along the inner and outer radius | Inner height: 82mm
E4Q.82 series | Crossbars every link: openable along the inner and outer radius | Inner height: 82mm
E4Q.82 series | Crossbars every link: openable along the inner and outer radius | Inner height: 82mm
E4Q.82 series | Crossbars every link: openable along the inner and outer radius | Inner height: 82mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
82 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
150 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£286.59
£258.19 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : E4Q.82.100.150.0£286.59
E4Q.82 series | Crossbars every link: openable along the inner and outer radius | Inner height: 82mm