H4Q.82 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 82mm

H4Q.82 series
igus-icon-lupe
Application example: SAMAG Machine Tools
igus-icon-lupe
H4Q.82.100.150.0 technical drawing
igus-icon-lupe
H4Q.82.100.150.0 technical drawing
igus-icon-lupe
H4Q.82.100.150.0 technical drawing
igus-icon-lupe
H4Q.82.100.150.0 technical drawing
igus-icon-lupe
play iconH4Q.82.100.150.0 video
igus-icon-lupe
1 from 7
H4Q.82 series
Application example: SAMAG Machine Tools
H4Q.82 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 82mm
H4Q.82 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 82mm
H4Q.82 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 82mm
H4Q.82 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 82mm
H4Q.82 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 82mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
82 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
150 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£273.39
£246.30 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : H4Q.82.100.150.0£273.39
H4Q.82 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 82mm