H4Q.34 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 34mm

Energy chain series H4Q.34
igus-icon-lupe
Application example: SAMAG Machine Tools
igus-icon-lupe
H4Q.34.075.063.0 technical drawing
igus-icon-lupe
H4Q.34.075.063.0 technical drawing
igus-icon-lupe
H4Q.34.075.063.0 technical drawing
igus-icon-lupe
H4Q.34.075.063.0 technical drawing
igus-icon-lupe
play iconH4Q.34.075.063.0 video
igus-icon-lupe
1 from 7
Energy chain series H4Q.34
Application example: SAMAG Machine Tools
H4Q.34 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 34mm
H4Q.34 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 34mm
H4Q.34 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 34mm
H4Q.34 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 34mm
H4Q.34 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 34mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
34 mm
Max. cable diameter
Max. cable diameter
30 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
63 mm