iglidur® J, thrust washer, mm - JTM

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficient of friction

iglidur® J, thrust washer, mm - JTM
iglidur® J, thrust washer, mm - JTM drawing
iglidur® J, thrust washer, mm - JTM
1 from 3
iglidur® J, thrust washer, mm - JTM
iglidur® J, thrust washer, mm - JTM drawing
iglidur® J, thrust washer, mm - JTM
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JTM-2842-020
  • Material: iglidur® J
  • Shape: Thrust washers
  • Dimensions:
    • d1 28 mm
    • d2 42 mm
    • d4 35 mm
    • d5 3 mm
    • s 2 mm
    • h 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • The versatile endurance runner, very wear-resistant on (almost) all shafts with very low coefficient of friction
  • Low wear against different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
iglidur® J | The versatile endurance runner
iglidur® J thrust washers stand out due to their extremely low coefficient of friction in dry operation and their low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J thrust washers are not suitable for extreme loads.

Typical application areas

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanrooms

You can find further possible applications here:
Industry solutions
 
When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low humidity absorption
When not to use it?
Use our filter options to find the suitable product
 
Unsure if it fits?

Contact us

Contact details

Opening hours