1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: QSI-0203-04
- Material: iglidur® Q
- Shape: Sleeve bearings
- Dimensions:
- d1 0.125 in
- d2 0.1875 in
- b1 0.25 in
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Good wear resistance at room temperature
- Suitable for high speeds
- Excellent coefficient of friction
- Resistant to high loads (>60N/mm²)
iglidur® Q | For high loads - wear-resistant on many shafts
iglidur® Q was specially developed for extreme loads. Under high loads, iglidur® Q is one of the iglidur® materials with by far the best wear resistance. From a radial load of 25MPa, even the highly wear-resistant iglidur® W300 is surpassed. Special, extremely finely distributed solid lubricants in the material ensure that maintenance-free dry operation is guaranteed under any load.
Typical application areas
- Agricultural engineering
- Construction machinery
- Traffic engineering
When do I use it?
- For pivoting applications
- For very good abrasion resistance, especially under extreme loads
- For extreme p x v values
- If the material needs to be insensitive to dirt
When should I not use it?
- For use under water
- If temperatures are continuously higher than +135°C
- If high edge loads or heavy impact loads occur
Unsure if it fits?