iglidur® X, sleeve bearing, imperial - XSI

The chemical and temperature specialist, up to 150MPa static

iglidur® X, sleeve bearing, imperial - XSI
iglidur® X, sleeve bearing, imperial - XSI drawing
1 from 2
iglidur® X, sleeve bearing, imperial - XSI
iglidur® X, sleeve bearing, imperial - XSI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XSI-0203-03
  • Material: iglidur® X
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • b1 0.1875 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould-resistant according to DIN EN ISO 846
iglidur® X | The chemical and temperature specialist, stable up to 150MPa
iglidur® X is designed for higher speeds than other iglidur® bearings due to its high temperature resistance in conjunction with high compressive strength and chemical resistance.

Typical application areas

Beverage industry
Wood industry
Plastics machinery
Aviation
Cleanroom

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • For pressure loads up to 150MPa
  • For linear movements with stainless steel at high temperatures
  • Universal chemical resistance
  • For temperature resistance from -100°C to +250°C (short-term up to +315°C)
  • For very low moisture absorption
  • For high wear resistance over the entire temperature range
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?

Contact us

Contact details

Opening hours