drylin® T - Manual clamping

With manual clamp

Carriage with adjustable clearance (manual clearance adjustment)

Maintenance-free without lubrication

Corrosion resistant

Hard-anodized aluminum rail

Standard bore pattern symmetric C5 = C6

Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the number of carriages per rail
3. Entry of the rail length in mm
4. Selection of the floating bearing option

Hint:

Detailed information can be found in the drawings and tables above, as well as in the below-mentioned pages. You can obtain precise specifications on the floating bearing options within the design rules.

1

no floating bearing

2

Floating bearing in y-direction

3

Floating bearing in z-direction

drylin® TK HKA – Complete system, manual clamping

Step 1

Select the installation size of the carriage.

technical drawing
Installation size of the carriage:

T guide rails

a [mm]:

 

DryLin® T guide rails

Order no. Weight L
max.
a
-0,2
C4 C5
min.
C5
max.
C6
min.
C6
max.
h h1 K1* b ly lz Wby Wbz Price / m  
  [kg/m] [mm] [mm] [mm] [mm] [mm] [mm] [mm]       [mm] [mm4] [mm4] [mm3] [mm3]    
Usually shipped within 15 working days TS-01-15-UNGEBOHRT 0.6 2000 Upon request Add to shopping cart
Usually dispatched within 2 working days TS-01-20-UNGEBOHRT 1 4000 Upon request Add to shopping cart
Usually shipped within 15 working days TS-01-25-UNGEBOHRT 1.3 4000 Upon request Add to shopping cart
Usually shipped within 15 working days TS-01-30-UNGEBOHRT 1.9 4000 Upon request Add to shopping cart
Usually dispatched within 2 working days TS-01-15 0.6 4000 15 60 20 49.5 20 49.5 15.5 10 M4 22 6440 4290 585 488 64.18 GBP Add to shopping cart
Usually dispatched within 2 working days TS-01-20 1 4000 20 60 20 49.5 20 49.5 19 12.3 M5 31 22570 11520 1456 1067 80.87 GBP Add to shopping cart
Usually shipped within 15 working days TS-11-20 0.5 4000 20 120 20 79.5 20 79.5 19 12.3 M5 31 12140 6360 780 620 57.41 GBP Add to shopping cart
Usually dispatched within 2 working days TS-01-25 1.3 4000 23 60 20 49.5 20 49.5 21.5 13.8 M6 34 34700 19300 2041 1608 98.41 GBP Add to shopping cart
Usually dispatched within 2 working days TS-01-30 1.9 4000 28 80 20 59.5 20 59.5 26 15.8 M8 40 70040 40780 3502 2832 119.80 GBP Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*For screw DIN 912
For unbored rails please indicate "Unbored" in the remark.
For clear anodized rails enter "CA" in the comment.


T carriage with manual clamping

Size:

 

DryLin® T carriage with manual clamp

Order no. Size Kz Ky Dk Thread
der
hand
clamp
Weight H A C A1 A2 C1 C2 C3 H1 H5 K2
Weight
Torque
K3
for
screws
   
    [mm] [mm] [mm]   [kg] ±0,35     ±0,35         ±0,35     max.
[Nm]
DIN 912    
Usually dispatched within 2 working days TW-01-15-HKA 15 19 11.5 20 M6 0.11 24 47 74 16 38 50 30 9 4 16 M5 1.5 M4 116.08 GBP Add to shopping cart
Usually dispatched within 2 working days TW-01-15-HKA-LLY 15 19 11.5 20 M6 0.11 24 47 74 16 38 50 30 9 4 16 M5 1.5 M4 116.08 GBP Add to shopping cart
Usually dispatched within 2 working days TW-01-20-HKA 20 18 15 28 M8 0.19 30 63 87 21.5 53 61 40 10 5 19.8 M6 2.5 M5 118.89 GBP Add to shopping cart
Usually shipped within 15 working days TW-01-20-HKA-LLY 20 18 15 28 M8 0.19 30 63 87 21.5 53 61 40 10 5 19.8 M6 2.5 M5 118.89 GBP Add to shopping cart
Usually dispatched within 2 working days TW-01-25-HKA 25 17 19 28 M8 0.29 36 70 96 23.5 57 68 45 11 5 24.8 M8 6 M6 141.00 GBP Add to shopping cart
Usually shipped within 15 working days TW-01-25-HKA-LLY 25 17 19 28 M8 0.29 36 70 96 23.5 57 68 45 11 5 24.8 M8 6 M6 141.00 GBP Add to shopping cart
Usually dispatched within 2 working days TW-01-30-HKA 30 20 21.5 28 M8 0.5 42 90 109 31 72 79 52 12 6.5 27 M10 15 M8 146.51 GBP Add to shopping cart
Usually shipped within 15 working days TW-01-30-HKA-LLY 30 20 21.5 28 M8 0.5 42 90 109 31 72 79 52 12 6.5 27 M10 15 M8 146.51 GBP Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

LLy for a carriage with floating bearing in y-direction


drylin® T accessories:


Usually dispatched within 2 working days
Usually shipped within 15 working days