igubal® metal rod end bearing with internal thread, iglidur® J bearing ring, inch

KCRI-S-16-J-EK product image
igus-icon-lupe
KCRI-S-16-J-EK technical drawing
igus-icon-lupe
1 from 2
KCRI-S-16-J-EK product image
KCRI-S-16-J-EK technical drawing
  • Metal rod end bearing with female thread with stainless steel ball spherical cap for high lateral loads
  • Maintenance-free inner ring made of iglidur® J
  • Housing made of zinc die casting
  • Dimensional series K based on DIN ISO 12240
igus-icon-lieferzeitKCRI-S-16-J-EK
25.4 (1 in)
Stainless steel
Right-hand thread
Normal thread