Shop servo cables

Pur servo cables have been specially developed and tested in our test laboratory for continuous use in the energy chains. Due to the different structures with one or two pairs, they meet the requirements of a wide variety of engines. On the one hand, the overall shielding of the cable and the separate shielding of the pairs for brakes and temperature sensors, for example, ensure a high level of EMC protection. In our online shop you will not only find connection cables for servomotors with a PUR outer jacket but also with highly abrasion-resistant and cheaper PVC. You can also buy servo cables with a high-end TPE outer jacket for the highest demands and the smallest bending radii of up to 6.8 x d online, many of which we have in stock, with no MOQ and available to ship within 24 hours.

Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or just send us a message

Servo cable

The chainflex® servo cables for energy chains are available with or without an inner jacket. Depending on the type, they are flame-retardant, coolant-resistant, oil-resistant and flexible at low temperatures, whereby twistable cables are also possible. The servo cables are available for all well-known drive manufacturers. Tested in the igus® lab with  millions of cycles in e-chains®, they provide a guaranteed safety against failure.

  • Bending radii up to 7,5xd
  • Total shield with optimised braiding angle
  • Jacket materials: PVC, iguPUR, PUR or TPE

Contact us

Contact details

Opening hours