Shop bus cables

Bus cables are designed for high transmission rates of up to 10 Gb, differing from simple data cables as they are adapted to the respective bus system according to specification in order to comply with the specified attenuation values, capacities and characteristic wave impedances. For all conventional bus systems, such as Profibus, Interbus, Profinet, Ethernet, CAN-Bus, Device Net or Ethercat, you will find a large selection of high-quality and flexible bus cables for the energy chain here. All of our bus cables comply with the highest standards, are durable and offer reliable data transmission. Our BUS cables feature various outer jacket materials PVC, iguPUR, PUR or TPE. You can also choose between cables that have a bend factor of up to 7.5 xd, so that you can use them in the energy chain without any problems. We have tested and verified the entire range of bus cables in our laboratory, and offer a guarantee of up to 4 years. Find the right bus cable for every bus type, with no MOQ and have it shipped within 24 hours!

Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or just send us a message

Bus cables

The chainflex® bus cables are available for all well-known industrial bus systems such as Profibus, Interbus, Profinet, Ethernet, CAN-Bus, DeviceNet, ASi or CC link. Depending on the cable family, they can be used for torsion, for severe climatic conditions, for narrow radii, or particularly long travel distances, at high speeds and accelerations. Tested in the igus® laboratory with millions of cycles in e-chains®, they provide guaranteed safety against failure.

  • Bending radii up to 7,5xd
  • Jacket materials: PVC, iguPUR, PUR or TPE

Contact us

Contact details

Opening hours