Shop data cables

A data cable is a multi-core cable used wherever large amounts of data must be safely transmitted in motion to ensure information moves securely from the sender to the receiver. They are usually shielded and carry a wide variety of application signals. The igus data cables are available as PVC, PUR and TPE data cables, as twisted pair, or as data cables braided in layers. The highly flexible cables are suitable for high stress and are flame-retardant as well as oil-resistant. They are used in high speeds and accelerations. All chainflex® data cables are designed as shielded cables. Tested in the igus® laboratory with millions of cycles in energy chains, they provide guaranteed safety against failure. We also offer a 4 year guarantee when the cables are configured through the online service life configurator. We have a large range of data cables in stock, with no MOQ and ready to ship within 24 hours

  • Bending radii up to 6,8xd
  • Jacket materials: PVC, PUR or TPE
Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or just send us a message

Data cable

Data cables from chainflex® are available as PVC, PUR and TPE data cables, as twisted pair, or as data cables braided in layers. The highly flexible cables are suitable for high stress and are flame-retardant as well as oil-resistant. They are used in high speeds and accelerations. All chainflex® data cables are designed as shielded cables. Tested in the igus® laboratory with millions of cycles in e-chains®, they provide guaranteed safety against failure.

  • Bending radii up to 6,8xd
  • Jacket materials: PVC, PUR or TPE

Contact us

Contact details

Opening hours