Shop motor cables

Motor cables supply energy to a motor. A cable with or without shielding can be selected, depending on cable requirements with respect to interference or environment sensitivity. Also, the cable is manufactured with a variety of jacket qualities and mechanical classes for heavy duty and flexing applications. chainflex® motor cables are available as PVC and TPE motor cables and as multi-core and single-core cables. Flame-retardant, oil-resistant, halogen-free and UV-resistant versions are available as shielded or unshielded cable. The chainflex® motor cables are used in high speeds and accelerations. Tested in the igus® laboratory with millions of cycles in energy chains, they provide guaranteed safety against failure, which allows us to offer a 4 year guarantee on our cables when configured in using the online configurator. We have a large range of motor cables in stock, with no MOQ and ready to ship within 24 hours!

Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or just send us a message

Motor cable

chainflex® motor cables are available as PVC and TPE motor cables and as multi-core and single-core cables. Flame-retardant, oil-resistant, halogen-free and UV-resistant versions are available as shielded or unshielded cable. The chainflex® motor cables are used in high speeds and accelerations. Tested in the igus® laboratory with millions of cycles in e-chains®, they provide guaranteed safety against failure.

  • Bending radii up to 5xd
  • Total shield with optimised braiding angle
  • Jacket materials: PVC, iguPUR, PUR or TPE

Contact us

Contact details

Daisy Durrant
Daisy Durrant

igus-icon-phone01604677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h