Change Language :

Travel distances, positions, speeds, operating times - easily defined with the new web-based control system for drylin® E linear systems from igus®.
All relevant documents - flyers and technical data, latest firmware, operating instructions, CANopen Electronic Data Sheet, 2D and 3D drawings - can be found in the dryve motor control download portal.
You can use the intuitive browser user interface to set the travel mode, positions, rates of acceleration, speed and pause times of your linear axis.
Test the simulated user interface of the motor controller here. When you use the real control system, your input is transmitted exactly as in this simulator. There is no separate transmission.
It's that easy: Under 'Travel profiles', you can configure up to eight lines and apply the control parameters to the linear axis. In the 'Mode' field, use HOM to set the zero point or use ABS to define the absolute position for movement on the linear axis. Choose the destination by entering the position on the axis or by using the Teach function. Enter the values for acceleration, speed and deceleration and, if necessary, a pause time. Under 'Subsequent block', specify the number of the next travel profile.
12 - 24 VDC
12-48VDC
2-phase stepper motor bipolar (ST), direct current motor (DC), electronically commutated motor (EC)
7A
ST: 10A, DC: 14A, EC: 21A max. 2 sec depending on frequency of movement
max. 340W continuous
max. 200mA per output
24V DC/1A
Hall sensor (2 or 3 pole), encoder (line driver RS422 or single ended)
analogue feedback via analogue inputs
10 digital inputs, predefined function, selection NPN or PNP, built-in pull-down (PNP) and pull-up (NPN) resistors, short-circuit-proof, galvanically isolated, 5 - 24 VDC (external)
5 digital outputs, function predefined, PNP, built-in pull-down resistors, short-circuit-proof, galvanically isolated, 5 - 24 VDC (external)
2 analogue inputs, ±10 VDC signal (12 bit), 0-10 VDC signal (11 bit), 10 VDC power supply
CANopen (DS 402), Modbus TCP as gateway (CiA 309), Ethernet, bit coding, cycle/direction
Open loop with/without position monitoring, closed loop
Binary: 32 traverse positions Jog Teach: 8 traverse positions in combination with external jog mode
Clock/direction: Ext. Setpoint specification
EN 61000-6-2:2005, EN 61000-6-3:2007
-20 °C to +45 °C
≤ 90%, non-condensing
100°C
-40°C to +60°C
IP 30
Power unit temperature monitoring, current monitoring, undervoltage/overvoltage protection, tracking error detection, encoder monitoring
Screw assembly, top-hat (DIN) rail installation
124 x 31 x 139

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h