Deep groove ball bearings

ball bearing

Our deep groove ball bearing materials

xirodur bearing ball on grey background.

xirodur B180

  • Longest service life
  • Extensive product range
  • Low wear values
Plastic bearing with ball cage and inner race.

xirodur S180

  • Long service life
  • “xirodur B180 in black”
  • For visible parts
igus xirodur C160 bearing ring with rolling elements.

xirodur C160

  • Excellent chemical resistance
  • Low absorption of different media
  • Low-cost material compared to xirodur A500
Xirodur A500 plain bearing material sample.

xirodur A500

  • Our temperature expert (high resistance)
  • Good chemical resistance
  • Special product
Blue igus bearing with visible ball bearings.

xirodur D180

  • Soft material
  • For quiet operation
  • Only suitable for small loads
Xirodur F180 ball bearing with black outer ring.

xirodur F180

  • ESD-suitable material (antistatic)
  • Supports the removal of undesired electrostatic charge

How are deep groove ball bearings constructed?

  • ES stainless steel (1.4401)
  • GL glass (soda-lime glass)
  • PAI plastic "PAI"
  • POM plastic "POM"
  • Convex rollers which can run directly on a profile
  • Profile rollers, e.g. for thread/cable guidance
  • Spherical thrust bearings and ball slewing connections to absorb axial loads
  • Multi-axis bearings for linear and radial movements
  • Fixed flange bearings, such as for installation in tube ends (also for guide rollers)
  • Double row bearings to absorb higher forces

Where are deep groove ball bearings used?

Pool vacuum with roller and ball bearing illustrations on a blue water background.
Mechanical drive unit with bearing and insertable ball bearing, while a hand holds a component.
Technical drawing of a ball bearing shown in section and front view.

The igus technical ball bearing wiki

  • When should I change my ball bearing?
  • How do the balls get into the ball bearing?
  • Deep groove ball bearings - tolerances and measurement recommendations