DC motors

dc motor

Types of DC motors

DC motors with spur gear

Direct-current motor with spur gear drylin E
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC

DC motor with planetary gear

DC direct-current motor with planetary gear drylin E
  • Torque from 0.025Nm up to 0.21Nm
  • Speed up to 463rpm
  • Can be operated at 12 & 24VDC

DC motor with worm gear

DC motor with worm gear
  • With spline
  • Torque from 0.75Nm up to 2.00Nm
  • Speed up to 350rpm

DC motor with planetary gearbox flange, 36/42mm

DC motor with planetary gearbox flange, 36/42mm
  • Torque: 0.1Nm to 1.8Nm
  • Operating voltage: 12VDC & 24VDC
  • Speed: up to 440rpm

DC motor with spur gear and protective housing

DC motor with spur gear and protecting housing
  • Torque: 0.1Nm to 1.5N
  • Operating voltage: 12VDC & 24VDC
  • Speed: up to 440rpm

DC motor with planetary gearbox and protective housing

DC motor with planetary gearbox
  • Torque [Nm] from 0.1Nm to 1.5Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24V DC

motor online tool

Configurators to find the right electric motor for your application


What is a motor control system and how do I know which one I need?

motor control

Matching cables

motor for cables

How are you powering your system?

power supply

Motor drive

Motor gearbox
  • igus® stepper motors NEMA23 and 34
  • Higher holding torque of a brake
  • 2 installation sizes
  • Reduction of 3 & 5 available

Stepper motors

Stepper motor with metric connector, encoder & brake
  • With metric connector, encoder & brake
  • NEMA17
  • NEMA23
  • NEMA34

Couplings

Couplings
  • With square or round housing
  • Vibration dampening
  • Temperature range from -30°C up to +100°C
  • Shore hardness 98 Sh A