Robot cables and cable management

Designed specifically for robotic or multi-axis applications

How does igus® robot cable management and robot
cables work together?


Shop chainflex® robot cables

Shielded motor cable - CFROBOT7

  • Offers torsion of ±180°over 1m cable length
  • Multicore 600/1000V
  • Torsional resistant tinned wound copper shield

Shielded control cable CFROBOT2

  • Offers torsion of ±180°over 1m cable length
  • Notch resistant
  • Flame retardant and halogen free

Bus cable CFROBOT8.PLUS

  • Offers torsion of ±360°over 1m cable length
  • Flame retardant and halogen free
  • 6 BUS protocol options

What is a robot cable?


CF77.UL.D

Unshielded control cable - CF77.UL.D

  • Offers torsion of ±90°over 1m cable length
  • Available in 5 outer jacket materials
  • Cost effective robot cable
CFROBOT

Motor cable - Single core- CFROBOT

  • Offers torsion of ±180°over 1m cable length
  • Single core 600/1000V
  • Extremely torsional resistant tinned wound copper shield
CFROBOT 3

Data cable - CFROBOT3

  • Offers torsion of ±180°over 1m cable length
  • Extremely torsional resistant tinned wound copper shield
  • Flame retardant and halogen free
CFROBOT4

Measuring system cable - CFROBOT4

  • Offers torsion of ±180°over 1m cable length
  • Extremely torsional resistant tinned  wound copper shield
  • Flame retardant and halogen free

Fibre optic cable - CFROBOT5

  • Offers torsion of ±180°over 1m cable length
  • Halogen free
  • Low-temperature flexible

Unshielded motor cable - CFROBOT6

  • Offers torsion of ±180°over 1m cable length
  • Flame retardant and halogen free
  • Multicore 600/1000V
CFROBOT 9

Hybrid servo cable - CFROBOT9

  • Offers torsion of ±180°over 1m cable length
  • Multicore 600/1000V
  • Flame retardant and halogen free
robot cable management

What is triflex® R?

Shop robot cable management

TRC - Closed & chip repellent

triflex® r TRC series
  • Energy tube
  • Enclosed design
  • Maximum swarf protection for cables

TRE - Easy to fill

triflex® R Series TRE
  • High torsion resistance
  • Easy to lengthen and shorten
  • B-version offers 4x higher torsion forces

TRL - Lightweight

triflex® R series TRL
  • Light version
  • Cost-effective
  • "easy" design
triflex® R Series TRLF

TRCF - Enclosed with snap lock mechanism

  • Light version
  • with snap lock mechanism
  • Bend radius R: 100 - 182mm
triflex® R Series TRLF

TRLF - Lightweight with snap lock mechanism

  • Light version
  • with snap lock mechanism
  • Bend radius R: 100 - 182mm
triflex® brackets and accessories

triflex® brackets and accessories available

  • TRE locks
  • Mounting jackets
  • Metal clamps
  • And more...

Cobot dress packs

  • For various robot arm diameters.
  • Suitable for triflex® R - TRC/TRE/TRL 30, 40 & 50
  • Adapt to any robot arm

Twisterchain for axis 1

  • Stronger; higher fill weights possible
  • Circular and spiral movements of up to 540°
  • Crossbars openable along inner radius

triflex® R accessories

triflex accessories

Harnessed cables for robots

Harnessed robot cables

Plug-and-play triflex®

Plug and play triflex

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Submit form

Opening hours