Stainless steel lead screws

Corrosion and chemical resistant

Stainless steel lead screw options

high helix lead screws

dryspin high helix thread

  • Stainless steel AISI 304
  • 30% longer service life
  • Higher efficiency and low wear
  • Thread direction: right, left and reverse
Trapezoidal lead screws

drylin trapezoidal thread

  • Stainless steel AISI 304
  • C15 steel 1.0401
  • Absorption of high axial forces
  • Thread direction: right, left and reverse
Metric lead screw

drylin metric lead screws

  • Stainless steel AISI 304
  • Standard for maximum compatibility
  • Thread direction: right
  • Higher efficiency and low wear

Lead screw drive expert

Lead screw technology

Lead screw configurator

Lead screw technology

Stainless steel lead screws customer application examples

Filling system for reaction vessels

  • What was needed: a clean filling, which does not have to be sterile, but has to be very clean, and a low overall weight of the system
  • Requirements: cleanroom suitability, lubrication-free, maintenance-free, lightweight, precision, fast availability
  • Material: trapezoidal lead screw nut made of iglidur® W300, trapezoidal lead screw made of AISI 304 material, drylin® miniature guides
  • Industry: medical equipment
Filling line in a clean-room environment with automated machine and control panel.

Beer lift for DIY application

  • What was needed: smooth motion up/down  with the appropriate load, low cost
  • Requirements: maintenance-free, lubrication-free, withstand high torques, weather-resistant, simple assembly, cost-effective, fast procurement
  • Products used: dryspin lead screw nut DST-JSRM-2220DS10X25 and lead screw DST-LS-10X25-R-ES
Two views of a beer lift: left with bottles in the garden, right lit and mounted on a wall.

Solar panel

  • What was needed: smooth operation under extreme ambient conditions
  • Requirements: insensitive to dirt, maintenance-free, smooth movement
  • Industry: solar technology
  • Success for the customer: drylin® lead screw technology and igubal® spherical bearings ensure perfect operation at extreme temperatures and with weathering effects due to wind, water, dirt and dust.

Shut-off valve

  • What was needed: error-free workflow in process technology
  • Requirements: maintenance-free & lubrication-free,  chemical resistance
  • Material: maintenance-free iglidur® materials
  • Industry: process engineering
  • Success for the customer: lead screw technology and plain bearings from igus ensure faultless bearing point function
Shut-off valve

Adjustment of beamer angle

  • What was needed: a cost-effective solution that allows for infinitely variable tilt angle adjustment
  • Requirements: lubrication-free, maintenance-free dry operation, quiet, infinitely variable
  • Products used: spherical trapezoidal lead screw nuts
  • Industry: camera technology
  • Advantages: the spherical trapezoidal lead screw nuts of drylin lead screw technology  ensure a smooth beamer adjustment, for which a cost-effective and fast delivery is also guaranteed
Projector bracket with a dryspin lead screw for adjusting the tilt angle.

Thread rolling - our standard

Thread rolling

Thread whirling - for special sizes

Whirling production

Contact us

Contact details

Rob Day
Robert Day

Leadscrew Product Manager

07949 281236Contact us

Opening hours