Components for battery production

Next level battery manufacturing - particle-free. Lubrication-free. IPA-approved

igus products for battery production

Innovative products for battery production

Certified cable guide systems

Certified cable guide systems for the dry cleanroom

Slewing ring bearing PRT-04-100

Slewing ring bearing PRT-04-100 for the dry cleanroom

xiros conveyor roller

xiros ball bearings

iglidur plain bearings

Plain bearing iglidur

igubal flange mounted bearings

igubal flange mounted bearings

iglidur bar stock

iglidur bar stock

drylin T guide carriage TW-42

drylin linear guides

drylin ZLW toothed belt axes

drylin ZLW

Linear robots

Linear robots

ReBeL cobot

rebel

Handling of battery cells


Certified products for the dry cleanroom

What is a dry cleanroom?

Why is dry cleanroom important?

  • Higher product quality: reduced contamination leads to higher quality and reliability of battery cells
  • Longer service life: minimising chemical reaction extends battery life
  • Safer working environment: strict control over hazardous materials increases safety for personnel

Cable guide systems

Flat cable system e-skin flat

Flat cable system e-skin flat
  • Over 15 million double strokes
  • Best possible ISO Class 4 certification
  • No visible wear, abrasion-resistant

ESD robot energy supply

Robot energy supply with ESD protection
  • ESD material tested with over 10 million cycles for the highest requirements
  • ISO Class 4-5 certification

Energy chain series C6

Energy chain series C6
  • For ISO Class 4 applications
  • Very smooth running and high stability thanks to a robust stop-dog system

Energy chains for high dynamics

E6 energy chain

Two-piece corrugated tubes

Two-part corrugated tubes e-skin

Two-part corrugated tubes, ESD

Corrugated tubes e-skin soft ESD

Flat cable system e-skin flat, ESD

Flat cable system e-skin flat esd

SCARA energy supply, ESD protection

Clean SCARA ESD

Multi-axis energy chain ESD with fibre-rod

TRC ESD with fibre-rod
TPE energy and signal cables

TPE energy and signal cables

Tested quality for dry cleanrooms

Cable guide systems

e-skin flat certificate

chainflex cables

Certificate

Slewing ring bearing PRT

Certificate

Fraunhofer IPA certifications for the dry cleanroom

Slewing ring bearings for the cleanroom
Table 1: STANDARD dry cleanroomv = 0.5 m/s a = 1 m/sv = 1 m/s a = 2 m/sv = 2 m/s a = 4 m/s
E6 (IPA report 2303-1408)ISO 4ISO 4ISO 4
TRC.ESD + fibre-rod (IPA report 2309-1461)ISO 4ISO 4ISO 5
Table 2: PRE-AGEING dry cleanroomv = 0.5 m/s a = 1 m/sv = 1 m/s a = 2 m/sv = 2 m/s a = 4 m/s
SKS28 (IPA report 2411-1575)*ISO 4ISO 4ISO 4
E14 (IPA report 2411-1575)ISO 4ISO 4ISO 4
Table 3: AGEING BEHAVIOUR dry cleanroomTime / double strokes
Time: After running-in phase | double strokes: 0Time: After 2 months | double strokes 3.2 millionTime: After 4 months | double strokes: 5.1 millionTime: After 6 months | double strokes: 7.5 millionTime: After 8 months | double strokes: 10 millionTime: After 10 months | double strokes: 15 million
e-skin*ISO 4ISO 4ISO 4ISO 4ISO 4ISO 4
E6*ISO 4ISO 4ISO 4ISO 5ISO 5ISO 5

Contact us

Contact details

Opening hours