What is the IP protection class?

Find out what is behind the numerical code

What does the IP protection class mean?

Single Pair Ethernet IP67
  • Construction machinery
  • Automotive sector
  • Public transport
  • Civil protection
  • Defence technology
  • Medical technology
  • Food industry
  • Event industry

How is the IP code structured?

Meaning 1st digitMeaning 2nd digitIP
No protectionNo protection00
Protected against access with the back of the hand (solid foreign bodies with a diameter of 50mm or moreProtection against dripping water11
Protected against access with a finger (solid foreign bodies with a diameter of 12.5mm or more)Protection against vertically falling dripping water when the housing is tilted up to 15°22
Protected against access with a tool (solid foreign objects with a diameter of 2.5mm or more)Protection against vertically falling spray water up to 60° against the vertical33
Protected against access with a wire (solid foreign objects with a diameter of 1.0mm or more)Protection against splashing water on all sides44
Complete protection against contact (against dust in damaging quantities)Protection against water jets (nozzle) from any angle55
Complete protection against contact (dust-tight)Protection against strong water jets66
Protection against temporary submersion7
Protection against permanent submersion8
Protection against water during high pressure/steam jet cleaning9

Which IP protection class is suitable for which application?

Protection classes IP2X & IP20

Protection class IP55 and upwards

Protection class IP65

Contact us

Contact details

john barker
John Barker

readycable® and readychain® Product Manager

07880 385124Submit form

Opening hours