Wear resistant products for the photovoltaic industry

  • Tracking systems,
  • Floating photovoltaic plants (floating PV) 
  • Cleaning systems.

Products for use in photovoltaic plants

igubal support bearing on a solar mount with detail of the bearing housing.

Split pillow block bearing for square profiles

  • Split version of housing and spherical balls
  • Compensation for misalignment
  • Easy assembly and disassembly
  • For long service life under high loads
igubal joint on a solar mount, with a magnified detail of the ball joint.

Metal rod end bearing with male thread

  • For rotating, oscillating and linear movements
  • Suitable for long-term temperatures,-40 to +90°C
  • Insensitive to dirt, dust and moisture
  • Maintenance-free dry operation
Threaded nut for drylin drive with threaded rod and solar bracket.

Dry-running drylin® lead screw technology

  • Lubrication and maintenance-free
  • Insensitive to dirt, dust and moisture
  • Low coefficient of friction - low wear rates
  • Temperature-resistant
dryspin heavy-duty lead screw nut JGRM

Heavy-duty lead screw nut

  • Light and cost-effective alternative to metallic ball screw nuts
  • Two installation sizes for threads Ø 14/16 and 18/20
  • For axial loads up to 6MPa
igubal fixed flange bearing EFOM with two mounting holes

Fixed flange bearings

  • Compensation for misalignment
  • Absolutely corrosion-resistant
  • Lightweight
  • Maintenance-free dry operation
  • 2 mounting holes
Two cylindrical bars joined by an orange arrow pointing right.

iglidur® plastic rod

  • 100% maintenance-free and lubrication-free
  • Excellent wear resistance
  • Resistant to dirt, dust and humidity
  • No minimum order value or quantity
  • Various material options

Application areas

Tracker systems

Floating PV

Cleaning systems


igus photovoltaic sample box with a product sample and an overview of solutions for solar installations.

Order the sample box free of charge

White paper booklet on solar energy with cover and open pages showing charts, diagrams and photos.

Download whitepaper


Successfully in use by our customers

ESQM bearing in a solar tracker for photovoltaic panels.

Tracking with pillow block bearings

Solar panels on a metal structure in a photovoltaic installation.

Plain bearings in PV trackers

hyCLEANER with wheels on two plastic toothed belts for use on wet surfaces.

Bearings for solar panel equipment

Frequently asked questions on Photovoltaics

  • Reduces electricity bills
  • Lowers carbon footprint
  • Increases property value
  • Promotes energy independence

Contact us

Contact details

Alan Hicks
Alan Hicks

3D Print Product Manager

01604 677240Contact us

Opening hours