Cosmetic Manufacturing

How can igus® products help in this industry?

Products suitable for cosmetic manufacturing

delta

Delta robot

  • For loads up to 5.0[kg]
  • For precision requirements up to approx. 0.5mm
  • Suitable for pick and place applications
Transparent e-skin flat cable carrier shown curved in a U shape.

e-skin® flat

  • Modular and compact design
  • Replace cables quickly
  • Suitable for cleanrooms according to IPA ISO
Stainless steel pulley roller with a central bore.

Conveyor rollers

  • Lubrication-free
  • FDA-compliant components available
  • Length of the roller: 50mm-500mm available
Tribotape rolls in blue, black, white and beige.

Tribo-tape/ adhesive tape

  • Easily cut to size
  • Wear resistant
  • Optional adhesive back
Linear guide carriage with three rods between end blocks.

SLW linear modules

  • Low-profile linear rails or robust high profiles
  • Variable carriage widths and lengths
  • Availability to configure a custom system online
Readycable examples with a green cable and an orange cable with exposed wires.

Drive cables

  • Suitable for Allen Bradley
  • Suitable for Siemens
  • Suitable for 22 more

Similar industry application examples

Printed in 3D: maintenance-free gripper for the packaging industry

A gripper holds plastic bottles in an automation application.

Fully automatic labellers

drylin system for rapid batch change with guided components in a production line.

drylin® TR high helix thread nuts for laboratory equipment

Laboratory robot in a closed protective enclosure with a gripper arm above a test platform.

Sleevematic TS labelling system

Krones packaging line with conveyor and control panel in a production cell.
Cardboard box on a packaging line with conveyor equipment.

Packaging Industry

Cleanroom worker with clipboard in front of the laboratory area.

Cleanroom

Filling system with an iglidur X plain bearing in a valve for beverage bottles.

Filling Systems

Frequently asked questions about cosmetic manufacturing

Read more FAQ's

Contact us

Contact details

Opening hours