Condition Monitoring System with Smart Sensor Technology for Machine Data Acquisition

“Trust is good. Control is better”

The advantages of i.Sense at a glance:

▲ Tech up

  • Increase in machine availability and maximum service life
  • Better fault analysis thanks to real-time machine data acquisition
  • Easy integration into Industry 4.0/smart factory concepts

▼ Cost down

  • Eliminate unplanned downtime or machine failures
  • Reduce maintenance costs through early warnings
  • Implement condition-based maintenance

e-chain® condition monitoring equipment

Energy chain link with warning symbol and marked wear point.

Push/pull force monitoring with EC.P

  • Measures the push/pull forces on the e-chain
  • Recommends shutdown of the equipment if a force limit is exceeded
Cable carrier with warning about an incorrect bending radius.

Breakage detection with EC.B

  • Detects chain breakage in the early stages
  • Prevents overloading and subsequent system failures
i.Sense EC.W monitors an energy chain with signal module and status display.

Condition monitoring with EC.W

  • Real-time chain condition monitoring
  • Direct, wired connection to machine control system
e-chain energy chain with crossbars and bolt connections for cable guidance.

Low-cost status monitoring with EC.WLC

  • Status information visible via colour change
  • Without electrical components
  • Simple installation
i.Sense EC.IT system condition monitoring equipment

Contactless sensor box for rol e-chains®

  • Condition detection for rol e-chains®
  • Integrates with superwise dashboard
  • Simple trough installation
smart plastics superwise shows condition monitoring for an energy chain system on a laptop.

Superwise® smart service

  • Free online portal
  • Service life monitoring
  • 4 different levels to best suit your needs

Condition monitoring equipment for chainflex® cables

Cable carrier with warnings about bend radius and cable routing.

Tensile force monitoring for cables with CF.P

  • Measures the forces at the strain relief element
  • Triggers a shutdown by means of the NC contact if forces are excessive
Cable carrier with warning about incorrect wiring and possible sensor interference.

Cable quality monitoring with CF.Q

  • Measures the quality of the cable cores
  • Sends a signal in the event of a core rupture or stops the system via a normally closed contact
Cable carrier for a gripper routes power and data between control and robot arm.

Data transmission monitoring with CF.D

  • Integrated in the cable, no extra measuring
  • Package losses are detected in real-time
  • Alarm via normally closed contact or network

Condition monitoring equipment and systems from i.Sense in detail:

igus isense sensors in a cable carrier system for condition monitoring.

i.Sense sensors

i.Sense module for cable condition monitoring.

i.Sense evaluation module

  • Connect up to four sensors to one module for space and cost savings.
  • Industry 4.0 features: remote reset via WLAN/SMS, plus SMS/email alerts.
Dashboard for monitoring smart plastics KI machine data on a laptop.

i.Sense connectivity

  • Location-independent alerts via optional SMS module.
  • Online dashboard for real-time insights.

Applications with smart plastics

Condition monitoring solutions that utilise e-chain®, chainflex® cables and bearings.

Intelligent breakage monitoring in a 22-ton automotive driving simulator

Complete smart plastics package on RMG crane

RMG crane in a container terminal with steel beams and trolley.

Cable monitoring for bread packaging machinery

Packaged sliced bread is transported by a system with igus components.

Austrian automotive parts supplier uses smart plastics

Conveyor system with igus energy chain in a factory hall.

Smart sensors in sewage treatment plant pipelines prevent failures before they occur.

Cable carrier guided along a concrete edge in an installation.

Condition monitoring in train washing station

White paper rol e-chain condition monitoring system

CF.Q condition monitoring can prevent failure of machines with high output

Packaged sliced bread is transported by a system with igus components.

Complete indoor crane automation thanks to i.Sense and i.Cee

Conveyor system with igus cable carriers for cable routing in an industrial hall.

Smart maintenance planning for linear robot

Güdel linear robot with two axis units and monitors at a trade fair stand.

Smart move: Rolling instead of hauling on a bunker crane

Conveyor belt with heavy material buildup and dirt in industrial use.

Smart shipyard crane: Functionally reliable despite typhoons

Industrial installation with a red crane and cable carrier on a maintenance platform.

Twelve ship-to-shore cranes with smart heavy-duty energy chains

Container handling in the port with a crane and stacked containers.

Smart push/pull force detection system as a dirt detector

The cable carrier guides cables along the railway track.

Longest travel with intelligent roller chain system

5050RHD e-chain guide trough for long travel in the Talwandi power station.

615m travel with continuous condition monitoring system

615m travel with continuous condition monitoring system

Reducing costs with smart e-chains in a waste crane

Conveyor system with igus cable carrier in an industrial facility.

Total networking in the indoor crane

Connection box on a crane in the orange system.

Safe bulk material conveying with sensor-equipped energy chain

Coal conveyor between stockpiles and a conveyor bridge at the power plant.

Frequently asked questions regarding condition monitoring solutions

  • Optimising production output
  • Increased service life
  • Reduced maintenance costs
  • Regular maintenance work requires complete production shutdown.
  • Plants or machines need to be monitored frequently or continuously.
  • Maintenance work poses a health or safety risk.
  • Motion anomalies cannot be detected by humans in time.
  • Energy supply system travels are difficult to access or view.
  • Maintenance costs are to be reduced and service life extended.
igus smart plastics e-chain configurator on a tablet, showing a cable chain setup and service-life workflow.

Expert configurators

Brochure with a case study on digitalised cranes and port logistics on an orange background.

Smart plastic case study

Tablet with igus CAD configurator, where a part is viewed by touch.

Smart plastics resources

smart plastics diagram: i.Sense and i.Cee connect sensors, modules, and remote maintenance.

Predictive maintenance

Contact us

Contact details

dan seeney
Dan Seeney

Cranes and Ports Specialist

01604 677240Contact us

Opening hours