Encoder Feedback Cables

High-performance cables for position and speed signal transmission

Benefits:

  • Meets or exceeds the standards of over a dozen major manufacturers
  • Designed to handle high speeds and accelerations
  • Available fully assembled for quick & easy installation
  • Can achieve a minimum bend radius of up to 6.8x diameter in e-chains®
  • Tested in the igus® laboratory for millions of e-chain® cycles, with a service life guarantee of up to 4 years.
chainflex servo motor feedback cables

Browse chainflex® encoder cables

igus® chainflex® CF211 cable cross-section with braided shielding and exposed conductors.

PVC encoder cables

  • For medium duty applications
  • Oil-resistant according to DIN EN 50363-4-1
  • Silicon-free and flame retardant
Chainflex CF11.01.11.D cable with multicoloured insulated conductors.

PUR encoder cables

  • For heavy duty applications
  • Oil-resistant to DIN EN 50363-10-2
  • Halogen-free and flame retardant
  • Coolant, notch, and microbe-resistant
igus® chainflex® CF11.D cable with braided shielding and exposed conductors.

TPE encoder cables

  • For extremely heavy duty applications
  • Oil-resistant according to DIN EN 60811-404
  • Halogen, silicon and PVC-free
  • Hydrolysis and microbe-resistant

Applications with chainflex® cables

DriveCliq – the machine tool standard

Cable carrier for an industrial installation on a test rig with blue modules.

Cable in the forklift - a special challenge

Steel plates moving through a hot rolling mill with sparks and glowing metal.

Crane cable carrier in demanding environments

Steel plates moving through a hot rolling mill with sparks and glowing metal.

Cable management for high-bay warehouse operation

Automated storage shuttle moving through aisles of blue bins in a food processing warehouse.

Crash simulation robots using cable carriers

Crash test dummy in a car interior during an application crash test.

Cable carriers and cables for touch-free car wash systems

Car wash brushes clean a black car.

Large screen LED installation

Victory Plaza at dusk with illuminated office buildings and a central archway leading to the plaza.

Automated mic reel with no signal loss

e-spool with spring for stage technology as a complete set for up to 21 m cable.

FOC with Tight Bend Radii Solutions

CAT7 cable concept with glowing data streams on a dark abstract background.

Belt-driven units for automatic gates

Cable Carriers with a Longer lifetime

Nuclear Power Plant Decommissioning

chainflex in nuclear plant decommissioning

Control Cables in Composting Plant

Conveyor discharges compost into a pile at a compost plant, with a wheel loader beside it.

Pre-assembled energy supply for amusement park ride

Fairground water slide with a blue chute and gondola lift, with visitors in front.

Reliable cables solution in machining centres

readycable chains arranged on a production line, with orange and black cables extending forward.

chainflex® cables in concrete manufacturing

chainflex® cables in concrete manufacturing

High-speed roller door

e-chain cable carrier guiding cables inside an application on an echain system.

Leather-Cutting Machine Success with igus® chainflex®

Leather cutting machine cutting a leather sheet along a marked curve.

Minimal Bend Radius In Stacking Unit

Cable Carriers with a Longer lifetime

Robotic cable dress packs

Yellow industrial robot arm with cable chains in a workshop, holding a tool head over a workbench.

Frequently asked questions regarding encoder cables

Bold 50% off offer over coloured cable cores on an orange background.

50% off chainflex cables

Cable Carrier

Energy chains

Module-Connect cable module with multiple coloured cable connectors in a rack.

readychain®

chainflex - 4 year guarantee

chainflex knowledge base

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Contact us

Opening hours