Festoon Cable System vs. Energy Chain Systems

The alternative to festoon cable systems

Advantages of energy chain systems

  • Essentially maintenance free operation
  • Decreased mechanical stress on cables
  • No additional motors or controls required for long travels.
  • readychains allow for a significant reduction in required drive force
  • Approx. 50% less cable length required
  • Cables are guided with a defined bending radius at all times
  • Guide trough secures system from wind effects
  • Easily add or replace cables as needed in the energy chain
  • Trolley speeds of up to 32.8ft/s and travel distances of up to 2,600 ft

Alternative festoon cable system products

Orange cable chain on a crane, with a magnified detail of the links.

e-chain® festoon cable carriers

  • P4HD - e-chain® with the longest travel
  • P4.1 - The universal e-chain®
  • Guide troughs - Long travel accessories
Cable carrier system for cranes with chainflex cables shown in detail.

chainflex® festoon cables

Sensors for cranes with iSense and i.Cee on a gantry crane.

Sensors for crane festoon system

Energy chain system

Festoon cable system

Case Study: of a cable festoon system at a 100m plant

Energy chain system

  • About 50% less cable
  • Approx. 800mm system height
  • About 10% less structural steel (festoon cable system)

Festoon cable system

  • Approx. 115m cable (115% travel length) for 100m travel
  • About 3,500mm length for the cable loops
  • System height approx. 5,000mm

Successful applications

Bulk handling crane with durable energy chain

Crane on a long pier over the water.

Customised solution for STS cranes

Large harbour crane by the water with a port and several ships in the background.

More than 10 years of trouble-free use

Container conveyor system at the port with cranes and stacked containers.
Comparison of chain and festoon system with “VS”.

Whitepaper: chain vs festoon

readychain with a guarantee notice of up to 4 years.

readychain®

Container crane in the port lifts a container over stacked containers at the quay.

Reduce crane downtime

Worker installing cable chains on industrial equipment.

Engineering Services

Contact us

Contact details

dan seeney
Dan Seeney

Cranes and Ports Specialist

01604 677240Contact us

Opening hours