Plastic stock plates from iglidur® materials

Stock plate material options

Beige flat J-plate with a beveled end.

iglidur® J

  • Low coefficient of friction
  • Low moisture absorption
  • Thickness from 2mm-40mm
  • Applications such as:
  • Machine construction
  • Maintenance
  • Plant construction
Blue plate-shaped component with a slanted right edge.

iglidur® A160

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Applications such as:
  • Medical technology
  • Maintenance
  • Plant construction
White plate with a beveled edge on a light background.

iglidur® A180

  • Complies with food and drug administration (FDA) regulations
  • Good media-resistance
  • Applications such as:
  • Medical technology
  • Special machine construction
  • Food & Packaging
Black X-plate edge on a white background.

iglidur® X- plate strips

  • 160mm wide strips by 1000mm as standard
  • Extremely high chemical resistance
  • Continuous operating temps from -100 to +250°C
  • Applications such as:
  • Special machine construction
  • Plant construction
  • Aviation
Beige plate with a chamfered corner.

iglidur® A500- plate strips

  • FDA-compliant
  • Temperature resistant from -100°C to +250°C
  • Standard width 160mm and length 1000mm
  • Applications such as:
  • Food industry
  • Beverage technology
  • Medical technology
Dark grey rectangular plate with a slanted end.

iglidur® JB

  • Wear resistant
  • Low coefficient of friction
  • Available in 160mm strips
  • Applications such as:
  • Special machine construction
  • maintenance
  • Plant construction
Beige rectangular igus J350 plate with a chamfered end.

iglidur® J350

  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Applications such as:
  • Automation
  • Mechanical engineering
  • Automotive
Grey J4 plate shown in perspective view.

iglidur® J4- plate strips

  • Low-cost material
  • For a low coefficient of friction
  • Standard width 160mm and length 1000mm
  • Applications such as:
  • Plant construction
  • Packaging
  • Maintenance
Beige rectangular plate with a chamfered edge.

iglidur® W300 - plate strips

  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
  • Applications such as:
  • Automation
  • Printing industry
  • Woodworking
Pink rectangular plate with a chamfered corner on a white background.

iglidur® C500- plate strips

  • High chemical and temperature resistance
  • Resistant to water vapour
  • Good coefficient of friction and wear
  • Applications such as:
  • Plant construction
  • Valves
  • Chemical industry
Cream-coloured rectangular bar stock with a chamfered end.

iglidur® HSD350

  • Sterilisable
  • For continuous use up to +180°C
  • High media resistance
  • Applications such as:
  • Filling technology
  • Medical
  • Laboratory technology
Beige rectangular plastic sheet with a bevelled corner.

iglidur® RW370- plate strips

  • Complies with the fire protection standard DIN EN 45545  HL3, R22/R23
  • Flame retardant
  • Applications such as:
  • Railway industry
  • Construction
  • Machinery
Beige rectangular plastic sheet with a bevelled corner.

iglidur® RW370- plate strips

  • Complies with the fire protection standard DIN EN 45545  HL3, R22/R23
  • Flame retardant
  • Applications such as:
  • Railway industry
  • Construction
  • Machinery
Grey rectangular sheet material shown in perspective against a white background.

iglidur® E7- plate strips

  • Low coefficient of friction
  • Corrosion-free
  • Cost-effective
  • Applications such as:
  • Packaging machine
  • Textile machines
  • Furniture design
Blue plastic plate with a slanted edge.

iglidur® AD500- plate strips

  • High-temperature material for the food area
  • FDA compliant
  • Visually detectable
  • Applications such as
  • Food & Packaging
  • High temperature applications
  • Medical

iglidur® J PTFE free

  • Low coefficient of friction
  • Low moisture absorption
  • PTFE free
  • Applications such as:
  • Machine construction
  • Maintenance
  • Anywhere PTFE free material is required
Black cylindrical rod on a white background.

Plastic rod products

  • Many of the materials offered as plate are also available in round bar form. There are also different materials available in round bar! Ranging from 10mm up to 100mm diameter.
  • Applications such as:
  • Food & Packaging
  • Construction
drylin plastic rotary bearing with side cut-outs.

iglidur® custom parts

  • Can't find the size or shape you need?
  • Do you need a custom part?
  • We can machine your part from one of our stock materials.
  • Find out the methods of machining that we can offer.
  • Send us a drawing!

Contact us

Contact details

Alan Hicks
Alan Hicks

3D Print Product Manager

01604 677240Contact us

Opening hours