Condition Monitoring Sensors for Energy Chains and Cables

Identify and prevent failures before they occur

Smart energy chains;

  • P4.1 roller chain
  • E4 chain series for the high load range
  • E2 chains for the medium load range

i.Sense condition monitoring sensors;

  • Sensor for movement (EC.M)
  • Non-contact wear measurement (EC.I)
  • Sensor for abrasion (EC.W)
  • Position-sensitive pull/push force measurement (EC.P)
  • Pulling and pushing force measurement via the lines (CF.P)
  • Measurement of the electrical properties of a line (CF.Q)
  • Transmission quality measurement (CF.D)

Smart e-chains® using condition monitoring

igus cable carrier module with moving segments and a sensor graphic for condition monitoring.

P4.1 rol e-chain®

  • Longer service life due to maintenance-free tribo-polymer plain bearings in conjunction with the chain links
  • For the heavy duty applications
  • Travel distance up to 800m and speed higher than 5m/s
Cable carrier with wireless symbol.

E4 e-chain® for heavy loads

  • Gliding, unsupported, and suspended applications possible
  • For robust, challenging areas of use
  • Inner height from 21 to 350mm
  • Each link consists of four individual parts
  • Openable along inner and outer radius
E2.1 cable carrier accessory with orange handle and pink wave marker.

E2 e-chain® for medium loads

  • Inner height: 26 - 48mm
  • Openable from both sides along the outer or inner radius
  • Weight to dimension ratio improved on comparable predecessor series
  • 55% faster assembly time than predecessor

Conditioning monitoring sensors for energy chains

EC.W

  • Measures wear on crossbar, pin/bore, or liner (design-dependent)
  • Compares algorithms with real usage data
  • Can operate as a standalone sensor

EC.PP

  • Integrated into the e-chain positioning system
  • Provides real-time, position-dependent force data
  • Position data can be used for additional applications

Conditioning monitoring sensors for cables

CF.P Pushforce Detection shows a cable chain with a sensor for detecting pull forces.

CF.P

  • Measures pull forces acting on cables
  • If there is a fault, the contact closes, and a notification is sent to the machine
CF.Q cable carrier with i.com indicator for cable quality.

CF.Q

  • Indicates changes in the electrical properties
  • If event of a fault, information about contact and notification to the machine
CF.D bus cable monitoring with chain and sensor indicator.

CF.D

  • Integrated in the cable, no extra measuring cable needed
  • Package losses are detected in good time
  • Alarm via LED, NC contact or the network

Smart solutions with chainflex® cables

  • Cable push/pull force measurement (CF.P)
  • Cable electrical property measurement (CF.Q)
  • Transmission quality measurement (CF.D)

Smart plastics industry 4.0 solutions, tools and applications

cranes

Reliable condition monitoring in the crane industry

smart plastics automotive

Predictive maintenance in automotive production

readychain with a guarantee notice of up to 4 years.

readychain®

3D CAD view of an energy chain on a tablet.

3D CAD portal

Card set with iCee Smart Plastics brochures and flyers.

Smart plastics domino

Brochure with a case study on digitalised cranes and port logistics on an orange background.

Smart plastic case study

Contact us

Contact details

dan seeney
Dan Seeney

Cranes and Ports Specialist

01604 677240Contact us

Opening hours