Extension of the product range

dryspin threaded spindle with the labels DS16X5 LH and DS16X10 LH.
  • Quiet operation thanks to rounded tooth geometry
  • Up to 30% higher service life due to thread asymmetry
  • Ongoing test series in the in-house test laboratory
  • Lubrication-free operation and easy cleaning thanks to corrosion-free AISI 304 stainless steel
  • Free online tool for lead screw machining without prior CAD knowledge, incl. 2D dimensioned drawing and instant pricing

Expansion of the bar stock lead screw nuts product range

dryspin HMI overview with new DS16x5 LH and DS16x10 LH components.

Expansion of the injection-moulded lead screw nuts product range

dryspin HMI overview with new DS16X5 LH and DS16X10 LH components.

New iglidur JPF lead screw nut material

dryspin HMI overview: new 04/2025, DS16X5 LH and DS16X10 LH with plain bearing and plastic granulate.
  • Quiet running due to rounded tooth geometry and longer service life due to asymmetry of the dryspin thread geometry
  • Up to 30% longer service life due to thread asymmetry - same friction and wear values as our all-rounder iglidur J
  • Ongoing test series in the in-house test laboratory
  • Lubrication-free operation, PTFE-free and PFAS-tested

New dimensions of the pre-load lead screw nut with reduced clearance

dryspin trapezoidal lead screw system with HMI overview and new DS3.5X1 RH and DS4X2.4 RH variants.
  • Permanently minimised axial clearance for high positioning accuracy
  • Cost-effective compared to the ZB-lead screw nut due to injection moulding production process
  • Reduced axial clearance due to spring preload of the lead screw nut
  • No grease or oil in the lead screw drive

New dimensions of the zero-backlash lead screw nut with reduced clearance

Dryspin HMI overview with DS3.5X1 RH and DS4X2.4 RH on a threaded spindle.
  • Load-independent, lifelong minimum axial clearance thanks to self-adjusting zero-backlash functional principle
  • No maintenance work
  • Reduced axial clearance due to radial spring preload of the lead screw nut parts
  • No grease or oil in the lead screw drive and
  • long service life due to patented asymmetry

Reverse movements for synchronised adjustments

dryspin HMI overview with lead screws and product variants from DS6.35X2.54 to DS12X25.
  • Both lead screws with different directions of rotation are connected to each other by means of a pinned machined end connection
  • Thanks to their design, they save space and offer flexibility for format adjustments
  • These lead screws are often used in automation technology and mechanical engineering
  • dryspin thread geometry
  • Material: AISI 304 stainless steel

Extension of the product range

dryspin lead screw with New 10/2024 label and the designations DS32X5 RH and DS6.35x25.4 LH.
  • Quiet running thanks to rounded tooth geometry and longer service life due to asymmetry
  • Up to 30% longer service life due to thread asymmetry
  • Ongoing series of tests in the internal test laboratory
  • Lubrication-free operation and easy cleaning thanks to corrosion-resistant 1.4301 stainless steel
  • Free online tool for lead screw machining without prior CAD knowledge, incl. 2D dimensioned drawing and live price

Expansion of the bar stock lead screw nut product range

dryspin nut with different thread sizes for Motek 24.
  • Smoother running due to tighter manufacturing tolerances and rounded tooth geometry as standard
  • Up to 50.9% more cost-effective compared to metal lead screw nuts
  • Up to 25% less wear compared to POM+PTFE (dimension 10X3): View test report here
  • No grease or oil in the screw drive and long-lasting use thanks to patented asymmetry
  • The service life of the lead screw drives can be calculated online

Expansion of the injection-moulded lead screw nut range

New dryspin motek 24 DS6.35x25.4 LH threaded nut in four versions.

The new lead screw dimensions: DS3.5x1 RH, DS20x5 LH and DS20x10 LH

New dryspin overview with a threaded spindle and the labels DS3.5X1 RH, DS20X5 LH and DS20X10 LH.
  • Vibration-free and low-noise running
  • Lead screw machining online without prior CAD knowledge
  • The service life of the lead screw drives can be calculated online
  • Customised length without waste
  • Up to 30 % longer service life due to thread asymmetry

The new lead screw nut dimensions: DS3.5x1 RH, DS20x5 LH and DS20x10 LH

Dryspin news overview with three lead screw nuts and the labels DS3.5X1 RH, DS20X5 LH and DS20X10 LH.
  • Up to 50.9% more cost-effective than metal lead screw nuts
  • FDA-compliant materials available
  • Smoother running due to tight manufacturing tolerances

The new injection-moulded lead screw nut dimensions: DS8x2 RH and DS10x2 LH

New dryspin plain bearings with the labels DS8X2 RH and DS10X2 LH.
  • Longer service life thanks to the injection moulding process
  • Up to 50% lower cost than metallic lead screw nuts
  • Long-lasting use thanks to patented asymmetry
  • Quiet operation due to rounded tooth geometry

New lead screw solutions for 3D printers: in the vibration-dampening iglidur R without PTFE

New dryspin overview: nuts and lead screws for DS8X8 RH and TR8X8P2 RH.
  • Permanently minimised axial clearance for high positioning accuracy
  • More cost-effective due to the absence of lubricants
  • A longer service life
  • Reduced axial clearance due to optional spring preload of the lead screw nut bed

The new lead screw dimensions in time for autumn: DS10x20, DS12.7x10 and DS25x5

Dryspin lead screw with new variants DS10X20 RH, DS12.7X2 RH and DS25X5 RH.
  • Quiet running due to rounded tooth geometry
  • Longer service life due to asymmetry
  • Up to 30 % longer service life due to thread asymmetry
  • Ongoing test series in the internal test laboratory
  • Lubrication-free operation and easy cleaning thanks to corrosion-resistant AISI 304 stainless steel
  • Free online tool for spindle machining without prior CAD knowledge, incl. 2D dimensioned drawing and live price.

New dimensions of the bar stock lead screw nuts: DS10x20, DS12.7x10 and DS25x5

New dryspin threaded parts 10/2023 and three DS variants.
  • Smoother running due to tighter manufacturing tolerances and thread geometries as standard
  • Up to 50.9% more cost-effective compared to metal lead screw nuts
  • Up to 25% less wear compared to POM+PTFE (dimension 10x3)
  • No grease or oil in the lead screw drive and long-lasting use thanks to patented asymmetry
  • Service life of lead screw drives predictable online

New dimensions of injection-moulded lead screw nuts: DS10x20, DS12.7x10 and DS25x5

New dryspin threaded nuts at Motek 2023, four variants with labels.
  • Smoother operation due to tighter manufacturing tolerances and thread geometries, lead screw nuts including spanner flats as standard version
  • Cost-effective production using injection moulding
  • Up to 25% less wear compared to POM+PTFE (dimension 10x3)
  • No grease or oil in the lead screw drive and long-lasting use thanks to patented asymmetry
  • Service life of lead screw drives predictable online

Smooth, quiet, long service life: expansion of the sliding and high helix thread product range

dryspin news 2023: two lead screws labelled DS8X2 RH, DS10X2 LH and DS20X50 LH.
  • Vibration-free and quiet operation
  • Online lead screw machining without prior CAD knowledge
  • Service life of lead screw drive predictable online
  • Desired length without waste
  • Up to 30% longer service life due to thread asymmetry

Addition of three new dimensions to the bar stock lead screw nut product range

Dryspin news 2023: new igus lead screws DS8X2 RH, DS10X2 LH and DS20X50 LH.
  • New dryspin lead screw nuts
  • Pitches DS8x2 RH, DS10x2 LH and DS20x50 LH
  • Up to 50.9% lower cost than metal lead screw nuts
  • FDA-compliant materials available
  • Smoother running due to tight manufacturing tolerances

Addition of two new dimensions to the injection-moulded lead screw nut product range

Dryspin news 2023: four threaded inserts and new DS8X2 RH, DS10X2 LH and DS20X50 LH variants.
  • Longer service life due to injection moulding
  • Pitches DS8x2 RH and DS10x2 LH
  • Up to 50.9% lower cost than metal lead screw nuts
  • Long service life thanks to patented asymmetry
  • Quiet operation due to rounded tooth geometry

Permanently minimised axial play: clearance-reduced pre-load lead screw nuts

dryspin lead screw with nut and new DS8X2 RH, DS8X8 RH and DS8X10 RH variants.
  • Permanently minimised axial clearance for high positioning accuracy
  • More cost-effective than ZB nuts thanks to fewer components and injection moulding
  • Reduced axial clearance due to spring pre-load of the lead screw nut
  • No grease or oil in the lead screw drive

The new floating bearing plastic lead screw support blocks: the latest design study

dryspin threaded components with new sizes SLSP-S6-LL to SLSP-S12-LL.

The new fixed bearing plastic lead screw support blocks: the latest design study

dryspin components and sizes SLSP-S6-FL to SLSP-S12-FL.

New pitches for dryspin lead screws: two new dimensions

dryspin lead screws with a new-product notice and the DS6.35X1 RH and DS8X8 RH types.

New pitches for dryspin bar stock lead screw nuts: two new dimensions

dryspin thread inserts DS6.35x1 RH and DS8x8 RH in different versions.

New pitches for dryspin injection-moulded lead screws: two new dimensions

New dryspin thread nuts DS6.35x1 RH and DS8x8 RH in four variants.

New dimensions of the dryspin preload lead screw nut: diameters of 6.35 and 10mm

dryspin spindle and nut with the DS10X2, DS10X3, DS10X12 and DS6.35X1 variants.

New pitches for dryspin lead screws: four new dimensions

Threaded spindle with new designations DS10X2 RH, DS12X3 RH, DS14X4 LH and DS18X4 LH.

New pitches for bar stock lead screw nuts: four new dimensions

New DRS seals for shaft couplings in sizes DS10X2 RH to DS18X4 LH.

New pitches for injection-moulded lead screw nuts: four new dimensions

New igus plain bearing variants DS10X2 RH, DS12X3 RH, DS14X4 LH and DS18X4 LH.

The motor lead screws with spline with a fixed length of 1,000 mm

New: threaded spindle with right-hand thread, 1,000 mm, twelve sizes.

The motor lead screws with machined end and a fixed length of 310mm

Steel cable with right-hand thread, 310 mm long, 24 sizes.

The new preload lead screw nut for dryspin threads with a diameter of 6.35mm

Ball screw nut with threaded spindle and labels DS6.35X2.54, DS6.35X5.08, and DS6.35X6.35.

New zero-backlash lead screw nut to reduce axial play

New seal for threaded spindles, with available sizes from DS12X5 to DS14X30.

Material iglidur J350 for the rail industry: certified according to fire standard EN45545 Hazard Level 3

dryspin nut for railway use, showing EN 45545 and hazard level 3.

The new dimensions of dryspin lead screw technology: high efficiency and self-lubricating

New dryspin thread sizes and threaded spindle with DS8X40 RH and DS6.35X6.35 RH.
  • DS6.35x6.35 RH
  • DS8x40 RH

The new lead screw nut dimensions of the dryspin high helix technology

dryspin nuts in different sizes with a new 04/2021 label.
  • Cylindrical lead screw nuts
  • Flange lead screw nuts
  • Cylindrical injection-moulded nuts
  • Injection-moulded nuts with flange
  • All designs also available with spanner flat

Six new dimensions added to the dryspin lead screw product range

New dryspin thread profiles with dimensions and left-/right-hand versions.

New dryspin thread size 5x10 as an alternative to trapezoidal thread

New 5x10 thread size with technical drawings and plastic lead screws.

The new design of the DST-JGRM series: robust and with conventional connection sizes

Dryspin nut on a threaded spindle with technical drawing and “New 04/2020” label.

New thread sizes added to the dryspin high helix thread product range

New dryspin thread sizes and matching nut variants from igus.

Contact us

Contact details

Rob Day
Robert Day

Leadscrew Product Manager

07949 281236Contact us

Opening hours