Best selling plain bearings

Compare which bearing is best for you from the best sellers

ProductBest forSpeedsTemperature rangePTFE free version available?
iglidur G An all purpose bearing with high wear properties, resistant to dust and dirt and over 650 sizes in stock different shaft materials.Low speeds-40°C to 130°C long term. 220°C short termYes
iglidur H370Extremely long service life under water and high wear and chemical resistanceHigh speeds-40°C to 200°C long term. 240°C short termNo, PFAS tested
iglidur J Low coefficients of friction in dry operation, excellent wear resistance at room temperature, low moisture absorptionBoth low and high speeds-50°C - 90°C long term. 120°C short termYes
iglidur XHigh temperature applications, applications with chemicals, when high compressive strength is required, resistant to radiation, electrically conductiveHigh speeds-100°C - 250°C long term. 315°C short termYes
iglidur M250Edge pressures, shock and impact loads, resistant to dust and dirt. High impacts, edge loadsLow to medium speeds-40°C - 80°C long term. 200°C short termNo, PFAS tested and BPA & BPS free
iglidur A181Universal contact with food, High media resistance, low moisture absorption. FDA, when material needs to conform to 10,2011 EC.High speeds-50°C - 90°C long term. 120°C short termNo, PFAS tested and BPA & BPS free

Our best selling plain bearings of 2026

iglidur G FM plain bearing with flange.

iglidur G flange bearing

  • Dirt, dust and high wear resistance
  • Excellent price/performance ratio
  • The "all-purpose" bearing
iglidur H370 plain bearing with flange, background removed.

iglidur H370 flange bearing

  • Extremely long service life under water and high wear and chemical resistance
  • Absorbs extremely high loads
iglidur J plain bearing cut out on a white background.

iglidur J flange bearing

  • Highly wear resistance and low wear on all shafts
  • Low coefficients of friction in dry operation
  • Vibration-damping
iglidur M250 plain bearing isolated on a black background.

iglidur M250 flange bearing

  • Excellent vibration damping
  • Resistant to edge loads and high impacts
  • High impact resistance
iglidur X FM plain bearing bush for high loads.

iglidur X flange bearing

  • Temperature resistant from -212 °F to +482 °F
  • Universal resistance to chemicals
  • High compressive strength
iglidur A181 flange bearing

iglidur A181 flange bearing

  • FDA-compliant
  • Compliant with EC directive 10/2011 EC
  • The universal bearing for contact with food

Real applications, proven results: why customers choose our products

SUMO UK LTD- Agricultural industry

A soil tiller is working the field and kicking up dust.

Ergon Equine- Saddle industry

Custom 3D-printed saddle components mounted on a display saddle at an Ergon Equine event.

Lemken GmbH

Karat 9 cultivator working in a field, with the Lemken logo in the foreground.

CLAAS Combine harvesters

CLAAS combine harvester cuts grain in a field with a wide header.

Why do customers choose igus® polymer bearings over metal alternatives?

trending_down

Reduced weight

invert_colors_off

No lubrication

eco

PTFE-free options

published_with_changes

Long predictable service life

notifications_active

Vibration resistant

Available to ship in 24 hours

format_color_fill

Chemical resistant

attach_money

Cost effective

Do you need a PTFE free plain bearing?

  • Many igus materials do not contain PTFE, and no traces of the critical PFAS substances could be detected in other igus materials.*.
  • If PTFE is not banned, igus materials are generally not affected
  • Our PTFE-free material iglidur JPF was honoured by Kunststoff Magazin as Product of the Year 2025 in the Materials category.

Frequently asked questions

Contact us

Contact details

rob dumayne
Rob Dumayne

drytech® Director

01604 677240Contact us

Opening hours