Corrugated tube and accessories

Safe, robust and flexible

Flexible corrugated tubes in black and grey, arranged decoratively in looping curves.

Types of corrugated tubes


Corrugated plastic tubes

Corrugated metal tubes

Halogen-free corrugated tubes

UV-resistant corrugated tubes

Slotted corrugated tubes

Chemical-resistant corrugated tubes

Corrugated tubes suitable for cleanrooms

PMA corrugated tube

PMAFLEX corrugated tube

Protective hose made of corrugated plastic in black and light grey.

PMAFLEX PIS/PIH

Black and grey protective hoses are arranged around a tube.

PMAFLEX VOH

Curved plastic protective hose with black spring guide and spiral protective hose.

PMAFLEX CYL

Protective hose with a ribbed surface between two corrugated tubes.

PMAFLEX PCL

Plastic protective hose in various diameters on a light background.

PACOF

PMAFIX connections

Protective hose accessories with clamps for securing a corrugated hose.

PMACLIP FH

Pipe clamps in various sizes on a light background.

SGB - Tube clip

Hexagonal locknuts in various sizes made of plastic.

BMN/GMN - Hexagonal locknut

Sealing plugs in various sizes.

514 - Locking screws

igus PMA-Coflex cable glands and accessories on a light background.

PMA-COFLEX-LNO

Hexagonal locknuts in various sizes made of plastic.

PMA-COFLEX-GTN

Protective hose accessories with connectors in various sizes.

PMAFIX VND

Accessories for pipe connectors in various sizes and angles.

PMAFIX VWD

Protective hose accessories and pipe connectors in grey and blue on a light background.

PMAFIX VBD

Protective hose accessories with several tube connectors and clamp rings on a blue background.

PMAFIX VAD

Protective hose accessories with black and grey cable protection elbows.

PMAFIX VOD

More corrugated tubes

Clean-Room energy hose for protected applications.

Cleanroom-compatible corrugated tube e-skin

Corrugated tube with connecting piece for an energy system.

e-rib

SCARA cable system mounted on an industrial robot arm.

Scara cable solution

Guide corrugated pipes safely parallel to an e-chain®

Run corrugated pipes in parallel on the E4.1L programme

  • Easy clip-in with PMA clips
  • Easily guide corrugated tubes parallel to the energy chain
  • Expanding the E4.1 modular system
  • Now also available for the "slim" E4.1L product range
  • Additional guidance for corrugated tubes
  • Easy access to the corrugated tubes
  • Quick replacement of the hoses is possible
  • Save installation time and cost
  • Easy to install, without any additional screws or tools
Cable chain with a curved guide system on a machine arm.
  1. External guidance of corrugated pipes
  2. Easy to install, no additional screws or tools required
  3. TUB holder interchangeable depending on tube diameter

How it works

tested by igus®

Application example

Product range

Part No.Nominal widths
E4.32.TUB07 / 10 / 12 / 17
E4.42.TUB07 / 10 / 12 / 17
E4.56.TUB17 / 23 / 29 / 36 / 48
E4.80.TUB17 / 23 / 29 / 36 / 48
E4.38L.TUB07 / 10 / 12 / 17
E4.48L.TUB07 / 10 / 12 / 17 / 23 / 29 / 36

Energy chain systems

E4Q e-chain with orange route line and check symbol.

Protective hoses for robots

Protection system for cables and hoses on a robotic arm with a split protective cover.

Contact us

Contact details

Opening hours