Agricultural machinery manufacturer Sumo UK Ltd chooses igus bearings in cultivation equipment

Long standing customer Sumo UK Ltd switched to igutex® polymer bearings, enabling longer lasting, more durable machinery while reducing costs associated with standard metal bearings that require lubrication.

Requirement, challenge and solution for applications with Sumo UK

Requirement

Challenge

Solution

"The performance of the igus bush is better than any other on the market"

Tim Lord

Head of Engineering, SUMO UK

Technology used

Plain bearings

Q2 mateiral

  • lubrication-free
  • robust
  • weather resistant

Woven bearings

TX1 material

  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
  • Good liquid media resistance

Plain bearings

  • Excellent wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption

Woven bearings

TX3 material

  • Lowest wear rates under extreme dry running conditions
  • Suitable for harsh conditions
  • Insensitive to dirt

Contact us

Contact details

Opening hours