Rod ends

Rod end options

Three igubal rod end bearings shown side by side on a white background.

Plastic rod ends

  • Robust and corrosion-free
  • Can be combined with spherical balls made of different materials
  • Totally lubrication-free
Two rod-end bearings with metal housings and spherical inserts on a white background.

Metal rod ends

  • igubal® 2.0® - metallic rod ends
  • Suitable for high lateral loads
  • Maintenance-free inner ring with stainless steel spherical ball
Three blue igubal bearing components on a white background.

Food industry

  • FDA- and EU10/2011-compliant
  • Visually and magnetically detectable
  • Suitable for contact with food
  • Lubrication and maintenance-free

Cost-effective

Lightweight

Dirt-resistant

Corrosion-free

Self-lubricating

Easy installation


Application examples using rod end bearings

Herbicide application

EcoRobotix agricultural robot with igubal support in a field.

Rod end bearings in a race car

Formula Student racing car from Arrabona Racing Team at sunset.

Tested in the our laboratory!

Contact us

Contact details

Opening hours