Components for aerial lifts, telescopic boom platforms

Aerial lifts and telescopic boom platforms offer little space for safe energy supply, so users like to use energy chains made of high-performance polymers or plastic-steel hybrid energy chains from igus® to protect their over-taxed cables and hoses.
 
igus® components designed for guidance, transfer and bearing support on aerial lifts and platforms, such as energy chains and cables as well as polymer plain bearings, linear bearings or sliding plates meet the stringent requirements for components that are subjected to continuous stress in outdoor applications.
 
Would you like more information about products used for this industry? Our experts will be happy to get in touch with you.
 
Contact an expert
Retrofit of aerial lifts and platforms with the igus hybrid energy chain

Energy chain systems & chainflex® cables

Reliable and easy energy supply system

Energy, data and media cables and hoses must be securely guided in aerial lifts and telescopic boom platforms. Energy chains from igus® provide special cable protection not only against external influences, but also against wear, which occurs during the cyclically recurring retraction and extension of the telescopic arms with different lifting speeds.
With the service life calculator you can get up to 36 months guarantee for nearly all igus® e-chains®

YE.1 hybrid energy chain

Hybrid energy chain YE.42 YE.1 made of polymer and steel is 50% lighter than a chain made only of steel and easy to assemble because it is openable at any point and individual chain links can be replaced.

Energy chain E4.1L

Energy chain E4.1L E4.1L e-chains combine ease of installation, toughness and low weight in one product range. Available in many sizes and with many accessories from stock.

Energy chain E2.1

Energy chain E2.1 E2.1 e-chains are particularly suitable for very tight installation spaces and short unsupported lengths. Easy to assemble and openable.

Guidance for hydraulic hoses

Energy chain E2.1 Safe and reliable guidance for two hydraulic hoses with igus E2 e-chains® with extender crossbars. The special solution for lorry-mounted work platforms. The E2 e-chain® with extender crossbars is very sturdy and space-saving.

chainflex® cables

Smallest radii and high loads

chainflex® cables withstand the highest bending stresses and make the smallest bend radii up to 4xd cable diameters possible. All chainflex® cables have an up to 36-month guarantee.

Control cable CF890/CF891

Control cable CF890/CF891 For flexing applications with influence of oil. For indoor and outdoor applications without direct sun radiation. Especially for unsupported travels up to 10m.
 
Control cable CF890
Control cable CF891

Control cable CF77.UL/CF78.UL

Control cable CF890/CF891 For heavy-duty applications and almost complete resistance to oil. For indoor and outdoor applications with average sun radiation. Unsupported travels up to 100m.
 
Control cable CF77.UL
Control cable CF78.UL

Bus cable CFBUS.PUR

Bus cable CFBUS.PUR For medium load and almost complete resistance to oil. For indoor and outdoor applications without direct sun radiation. Unsupported travel lengths up to 20m. 
 
Bus cable CFBUS.PUR


Ready-to-install system solution for aerial lifts and telescopic boom platforms

Ready-to-install system solution for aerial lifts and telescopic boom platforms

Everything from a single source, tested reliability and fast installation

Fully harnessed energy supply systems from igus  ensure safe guidance of cables and hydraulic hoses in telescopic arms. They consist of energy chains, chainflex cables and hoses, as well as suitable plug-in connectors or required metal attachments.

Bearing technology

Self-lubricating bearings with iglidur instead of maintenance-intensive sliding blocks

Demands on lubrication and maintenance add up to high costs. With our self-lubricating polymer plain bearings, sliding plates in telescopic work platforms can be designed to work without lubrication and maintenance. In addition, they are often more cost-effective and durable than metallic solutions.

Sliding plates

Sliding plates

Polymer sliding plates are specially designed for dynamic applications, require no additional lubricant and are maintenance-free.
To the sliding plate product range

Maintenance and installation service

You will also obtain maintenance and installation services from igus®. We install the system with a guarantee, and our smart plastics offer the possibility to equip energy chain systems and bearing points with smart, predictive maintenance.

Predictive maintenance with intelligent products

Predictive maintenance with intelligent products

With our smart plastics, we provide special sensors (isense) and evaluation modules (icom and icom.plus) that measure the conditions of energy chain systems and bearing points, report required maintenance and also interrupt operation before major damage to a system occurs.
Find out more about smart plastics now
Installation service and after-sales service

Installation and aftersales service

We will take care of the installation.
Clear calculable assembly costs and at request a service contract for the entire energy supply system by igus®

 

The most fascinating projects with igus products


Further information

Brochure work platforms

Work platforms brochure

Important information about our products and services
Download now

igus® test laboratory

Proven quality with altogether more than 15,000 tests in 3,800m2.
Find out more

Components for aerial lifts, telescopic boom platforms


Lightweight and very stable: two main reasons to opt for components from igus in the event of an energy chain failure in work platforms. We have the right energy supply for every application.

Our e-chains, cables, plastic bearings, linear bearings and sliding plates fulfil the tough conditions of devices working outdoors and under continuous load and do not require any additional lubricants.

As energy chains can do without screws, there are no loose or lost parts due to vibrations. No rusting or jamming as made from polymer. Openable at any point you like and assembled in minutes. Cables with high UV resistance, designed for continuous dynamic use in energy chains with a guarantee of up to 36 months. No greasing or regreasing of bearing points, because our plain and linear bearings as well as sliding plates are completely maintenance-free and lubrication-free.

orange line
On construction sites, in fire brigade equipment or on a Hollywood movie set: lifting platforms with inclined axes and telescopic extensions are used worldwide. Their designers need energy supply systems that are lightweight, robust, resistant and easy to maintain. Manufacturers have therefore been investing in research and development for decades. This brochure shows you how to improve technology and save costs with our motion plastics technology.
Download brochure now
orange line

Products for construction machinery

iglidur plain bearings for construction machinery

The combined advantages of plastic and steel

  • Almost 50% lighter than comparable steel chains
  • 50% longer unsupported length than a comparable plastic e-chain®
  • High tensile strength
Energy chain E4Q for construction machinery

Robust, quiet and modular

  • Tool-free opening and closing
  • Reduced projection into the interior for easier filling with the open e-chain®
  • Higher pull-out strength of the crossbars 
Energy chain E2.1

Medium-sized energy chains

  • Fast assembly
  • High strength and quiet running
  • Various fastening options
iglidur plain bearings for construction machinery

Pre-assembled e-chain systems

  • Harnessing time is reduced by up to 95%
  • Cut installation times by half
  • Minimise your machine downtime
  • On-site installation - international service with 35 subsidiaries
iglidur plain bearings for construction machinery

Avoid using lubricants

  • Reliable under high loads
  • 100% lubrication-free
  • Maintenance-free
  • Dirt-resistant
CFBUS control cable for construction machinery

For reliable data transfer

  • For heavy-duty applications
  • Oil-resistant
  • UV-resistant
  • Choose TPE, PUR or PVC as outer jacket material

Samples for lifting gear

ye pattern

Hybrid energy chain YE

Strong, vibration-resistant and compact - the best mix of lightweight plastic and strong steel - for long unsupported travels with ease
e4q sample

E4Q energy chain

Highly robust and modular design - tool-free opening and closing - 40 per cent less assembly time
heavy-duty sample box

Plain bearing for heavy loads

Absolutely lubrication-free and dirt-resistant
for bearing points under high loads
chainflex sample box

Cables for motion

Withstands the highest bending stress,
for harsh environments
Linear guides, plain bearings, e-chains, linear axes and more

motion plastics for vehicle cabins

Adjust seats and displays or mount master switches with maintenance-free bearing products. You can also run cables in the seat safely and quietly with energy chains.


▶ Find out more here

Cab in construction site vehicle
Energy chain configurator

Energy chain configurator

Configure complete energy supply systems for short or long travels as well as for hanging applications. Enter the application and environmental parameters and the configurator "e-chain expert" will suggest suitable solutions for your energy supply.

Construction machinery application examples

Success stories

Find out here how motion plastics solutions demonstrate their technical advantages in many other applications from the construction machinery sector

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH