Ball bearings with flange

  • Locking
  • Pivoting (when combined with a flanged bearing housing to compensate for misalignments)
  • Housing bores
  • Tube ends
  • Conveyor rollers
  • Skate wheels
  • Guide rollers

Various flanged ball bearing options

xiros® fixed flange ball bearing, 1:1 replacement

xiros® fixed flange ball bearing, 1:1 replacement
  • Inner Ø: 6, 8mm
  • Dimensionally identical with metallic counterparts
  • Bearing material: xirodur® S180
  • Ball material: Stainless steel

xiros® fixed flange ball bearing, protection from both sides

fixed flange ball bearing
  • Use for 28mm housing
  • Bearing material: xirodur® B180
  • Ball material: stainless steel (B180-10-ES-CC) or glass (B180-10-GL-CC)

xiros® fixed flange ball bearing 2-hole, self-aligning

fixed flange ball bearing 2 hole
  • Housing material: igumid G
  • Bearing material : xirodur® B180
  • Ball material: stainless steel (B180-ES) or glass (B180-GL)

xiros® fixed flange ball bearing 4-hole, self-aligning

fixed ball bearing 4 hole
  • Housing material: igumid G
  • Bearing material : xirodur® B180
  • Ball material: stainless steel (B180-ES) or glass (B180-GL)

xiros® fixed flange ball bearing, for support rollers

xiros® fixed flange ball bearing, for support rollers made of aluminium + PVC
  • Inner Ø: 6, 8, 10, 12, 15, 17, 20mm
  • Use in xiros® support rollers
  • Bearing material : xirodur® B180
  • Ball material: Stainless steel

xiros® fixed flange ball bearing 2-hole, FDA-compliant

xiros® fixed flange ball bearing 2-hole, FDA-compliant
  • Inner Ø: 6, 8, 10, 12, 17, 20mm
  • For contact with food
  • Bearing material : xirodur® B180
  • Ball material: Stainless steel

Why choose igus® ball bearings?

Lubrication-free

Low coefficient of friction

Directly from the manufacturer

Contact us

Contact details

Opening hours