Thrust bearing

Thrust bearing types

Single-row thrust bearing with ball bearings in a white housing.

Single-row thrust ball bearing

  • Dirt-resistant
  • Particularly lightweight
  • Lubrication-free
double row thrust bearing

Double-row thrust ball bearing

  • For higher loads
  • Maintenance-free
  • High corrosion resistance
xiros axial thrust washer with six rolling elements.

Axial thrust bearing washer

  • Absorb higher loads than standard thrust washers
  • Low break-away torque
  • Low coefficient of friction

What are thrust bearings?

Section drawing of a single-row axial ball bearing with dimensions d1, d2, d3 and b1.

How are thrust ball bearings constructed and what are their advantages?

xiros axial bearing in cross-section with visible balls.

Thrust ball bearing dimension table

Installation sizeInterior ⌀ [mm]Exterior ⌀ [mm]Width [mm]
5110010249
51104203510
51104 (double row)204710

Frequently asked questions about thrust bearings

Contact us

Contact details

Opening hours