Overview of linear axes

Linear drive options

Linear drives with leadscrew

Linear drives with toothed belt

saw

Lightweight cantilever axis

econ

drylin® econ series

delta robots

Low Cost Automation

overview

drylin® drive overview

When do I use which drive for my system?

DRE_ICON_drylin_e_lead_srew_icon_EN_1

Lead screw drive

DRE_ICON_drylin_e_toothed_belt_icon_EN_1

Toothed belt drive

DRE_ICON_drylin_e_gear_rack_icon_EN_1

Rack and pinion drive

Customers application examples

Bend testing device

Device for checking weld seams

Linear drives in pick and place order picking unit

Order picking unit

More applications

Drive technology: applications overview

Further information on drylin drive technology

Sample

Free sample

Electric motors

Matching electric motors

Drive technology white paper

Free white paper

Frequently asked questions from our customers

  1. Toothed belt drives offer high acceleration and repeatability. They are therefore particularly suitable for pick-and-place machines, packaging systems, 3D printers and other applications where fast and precise positioning is required.
  2. Lead screw drives offer high load capacity, precision and power transmission. They are therefore well suited for CNC milling, laser marking machines, machine tools and robotics applications. The lead screw drive ensures strong and accurate positioning.
  3. Rack and pinion drives offer a combination of high speed, precision and load capacity. Applications for linear drives with gear rack can be found in material handling, packaging, assembly line automation, and other areas where rapid, accurate positioning over longer distances is required.

Contact us

Contact details

Opening hours