Small linear systems

Miniature linear axis for the smallest installation spaces

Linear systems for small installation spaces

drylin SLN linear guide with lead screw and carriage.

SLN - Miniature linear axis

  • Single parts made from aluminium and polymer
  • Completely lubrication-free
  • Very compact type
  • 3 carriage types
  • Axis mounted on plain bearings or ball bearings

SLNV - Miniature module with motor

  • Electric axis based on the pre-load prism slide
  • Very precise
  • Efficient stroke length (up to 250mm)
  • Compact design for small installation spaces
  • Can be extended with initiator kit
overview

Back to Drive overview

  • Not sure which drylin® drive system is best for you?
  • Click here to go to a full overview of all of the drylin® drive ranges available and for the drylin® drive configurator.

Miniature linear axis SLN without motor

Technical drawing of a drylin SLN with dimensions and stroke.

Contact us

Contact details

Opening hours