Linear modules for small installation spaces

SAWC, Short design including lead screw motor

  • Compact short type due to the use of drylin® E lead screw motors
  • Optimised ratio of useful length to total length (compared to the SAW series, up to 70mm)
  • Improved operating characteristics
  • Space-saving and lightweight
  • 2 installation sizes

SAWC series installation sizes

sawc-06

SAWC-0630

  • Maximum stroke length: 300mm
  • Carriage length: 50mm
  • Max. static load capacity:
    • Axial: 100N
    • Radial: 200N
SAWC-1040

SAWC-1040

  • Maximum stroke length: 500mm
  • Carriage length: 69mm
  • Max. static load capacity:
    • Axial: 500N
    • Radial: 2000N
Overview

Leadscrew linear overview

  • Not sure this is the right linear drive?
  • Need an overview of other linear systems?
  • Click below to be taken back to the linear drive overview page or contact our expert for assistance!

Configure your custom linear system online

  • Customise your drive system in just a few steps
  • Optional configuration of an individual drive pin
  • Automatic generation of a 3D model of the linear system
  • Export of the linear system in many different 2D and 3D formats
  • 2D dimensional drawing of the module as a PDF
  • Download parts list as PDF file
  • Add to shopping cart and submit order or request a quotation online

Contact us

Contact details

Opening hours