SLT slimline linear screw driven actuator

Very low-profile, lightweight and 100% lubrication-free

  • Based on lubrication-free drylin T miniature guide
  • Compact and low-profile type
  • Carriages with individually adjustable clearance
  • Variable lead screw options

drylin® SLT linear module options

Low-profile drylin SLT linear module with lead screw drive from igus

SLT-BB: slim line SHT

  • Low-profile structure through lateral lead screw
  • Variable pitch
  • Adjustable drylin T miniature carriage
  • L or R Lead screw arrangement
  • Two sizes: SLT-BB-0412 and SLT-BB-0415
Cost-effective drylin SLT linear table from the econ series

SLTP – Cost saving through injection moulding

  • Developed with 3D printing, produced cost-effectively thanks to injection moulding
  • Very fast assembly due to few components
  • Carriage with lots of fastening options
  • Configure here
SLN miniature linear modules

SLN Miniature linear axis modules

  • Single parts made from aluminium and polymer
  • Completely lubrication-free
  • Lead screw with plain bearing support
  • Very compact type
  • Ideal for tight installation spaces

Contact us

Contact details

Opening hours