EV Charger Retractable Cable Management

E-tract: the retractable EV charging station

EV charger retractable cable management station types

e-tract DC version

retractable cable management for ev chargers dc VERSION

Technical details

  • Installation dimensions: 2000mm x 520mm x 190mm (HxWxD)
  • Extension length 3000mm ( +2000mm-2500mm cable loop)
  • Required cable length- Extension length + 1300mm
  • Cable diameter- max 35mm
  • Cable outlet height- 1120mm
  • Pull out direction- Left or right
  • Cable bending radius: 211mm
  • Accessories: Anti-theft device

e-tract 3.1 version

retractable cable management for ev chargers 3.1 version

Technical details

  • Installation dimensions: 1140mm x 350mm x 150mm (HxWxD)
  • Extension length 4500mm ( +2000mm cable loop)
  • Required cable length- Extension length + 3000mm
  • Cable diameter- max 15mm
  • Cable outlet height- 1120mm
  • Pull out direction- Left or right
  • Cable bending radius: 155 mm
  • Accessories: Anti-theft device

No loose cables

No obstacles

No dirt

Anti-theft

Before

After

Technical data for the e-tract DC version

Height [mm]Width [mm]Depth [mm]Extension length ​​​[mm]Required cable length ​​​​​​​[mm]Cable diameter ​​​​​​​[mm]
2,0005001703,000mm (+max. 2,800mm) approx. 5,800mm (+ max. 2,800mm)max. 35mm

Technical data for the e-tract 3.1 version

Height [mm]Width [mm]Depth [mm]Extension length [mm]Required cable length [mm]Cable diameter ​​​​​​​[mm]
1,140 350 1404,500mm (+max. 2,000mm) 4,500mm (+max. 2,000mm) max. 15mm

Contact us

Contact details

rob powell
Rob Powell

triflex® Product Manager

01604 677240Contact us

Opening hours