Guidelok slimline "P" and "P. S": made completely of plastic

guidelock system
  • Significant savings in costs and weight when compared with a complete housing
  • ideal for narrow aisles
  • Reduces the transport costs
  • Fast, safe and easy assembly with clip-on guide rails
  • Reduced noise
  • Easy access for servicing
  • Energy, data and media are guided in one system safely and without interruption

Guidelok P, Guidelok PS and Guidleok F

Guidelok P

guidelok P

Guidelok PS

guidelok PS

Guidelok F

Guidelok F

Dimensions [mm]

Part No. guidelok P e-chains series Inner width Bi [mm]Bend radius R [mm]
GLSL.P.2700.10.150.LLLL/FFFF 2700 100150

Dimensions [mm]

Part No. guidelok P.S e-chains series Inner width Bi [mm]Bend radius R [mm]
GLSL.P.S.2700.10.150.LLLL/FFFF 2700 100150

Dimensions [mm]

Part No. e-chains series Inner width Bi [mm]Bend radius R [mm]Max. Speed vertical [m/s]Max. Speed horizontal [m/s]
GLSL.F+.255.10.R255 10315047
GLSL.F+.2700.10.R 270010015047

What is the difference between guidelok P and guidelok PS?

Original model: guidelok slimline "F": Up to 7 m/s and 10 m/s2

  • Up to 7 m/s and 10 m/s2.
  • Save up to 80% troughs.
  • For hanging applications up to 50 m.
  • No swinging of the chain®, high reliability due to the locking mechanism and guide rails.
  • Quick and easy assembly.
  • Reduced noise.
  • Easy access for servicing.
  • Energy, data and media in one system
guidelok f example

Contact us

Contact details

Opening hours